Level Sensors
KG/KI/LI Capacitive Point Level Switch
KQ Capacitive Point Level Switch
LMC Industrial Point Level Switch
  • Industrial Point Level Switch
  • Mounting TypeOutput
    Side/Top Mount DC PNP/NPN switch
  • Technology suppresses residues, foam and deposit build-up to provide level indication of liquids, viscous media and powdersRobust 316 stainless steel body and ½” NPT process protection mounts from side or topFactory set for water-based media, easily programmable for other media
  • Coming soon
LR Radar Transmitter & Switch
PA/PX/PN/PS Hydrostatic Transmitter
  • Tank Level Switch
  • Mounting TypesOutput
    NPT/BSPP with display 4…20 mA / 0…10 VDC
    NPT/BSPP without display 4…20 mA / 0…10 VDC
    Submersible transmitters 4…20 mA
  • For continuous liquid level up to 400” H2OBottom or side mounting on tanksMale or female NPT or BSPP process connectionDC fixed or scalable analog outputBlind or numeric LED display
  • Coming soon
UGT Ultrasonic Point & Continuous Level
  • Ultrasonic Level Sensor
  • Technology Range
    2.2 M
    Body Style Types Available
    M18 Cube PNP + NPN + Analog
    M18 Tubular PNP + NPN + Analog
  • Robust stainless steel housing for demanding applicationsTeach button for easy setupSwitching and analog optionsCube body: 1.2 meter max rangeTubular body: 2.2 meter max range
  • Coming soon!
LMT Sanitary Point Level Switch
LR Radar Sanitary Transmitter & Switch
PM/PI Sanitary Hydrostatic Transmitter