Flow Sensors
SI Flow Switch
for Liquids and Gases
SF Remote Flow Switch
for Liquids and Gases
  • Mounting Style Power
    Field Mount,
    Stainless Steel
    AC and DC
    Field Mount,
    Other Materials    
    AC and DC
    Cabinet Mount,
    Stainless Steel
    AC and DC
    Cabinet Mount,
    Other Materials
    AC and DC
  • For liquids and gasesSwitchpoint flow velocities up to 60 cm/s for
    water*
    2-piece system is ideal for applications with limited mounting spaceFlow probes available in 316 stainless steel, ceramic and titanium for harsh clinical applicationsMonitors available with AC or DC power
  • Coming soon
SA Flow Meter for Liquids & Gases
in Pipes up to 16”
  • Application
    Pipes up to 4”,
    Modular connection
    Pipes 4” to 16”,
    Modular connection
  • Flow and temperature monitoring for water, oil, glycol and gasesFlow velocity up to 3 m/s for water and 100 m/s for gasesPipe size up to 16” diameterTwo color display for at-a-glance indicationRobust 316 stainless steel construction for harsh environments
  • Coming soon
SB Mechatronic Flow Switch / Meter
for Liquids
SV Vortex Flowmeter
for 95% + Water Based Liquids
  • Flow Rate Pipe
    Connection
    Up to 26.4 gpm ½" NPT &
    ¾” NPT
    Up to 100 lpm G½ BSPP &
    G¾ BSPP
    Up to 100 lpm R½ BSPT &
    R¾ BSPT
  • For fluids at least 95% waterSimultaneously monitors flow rate and fluid temperature up to 26 gpm and 194° FElectronically rotatable two-color TFT digital display for at a glance statusMounts in-line for quick installationSelectable outputs for switching, frequency and analog
  • Coming Soon
SM Mag Flowmeter
for Water and Water Based Liquids
SU Ultrasonic Flowmeter
for Water, Oils and Glycol
SD Gas Flowmeter for Compressed Air
and Specialty Gases (Ar, CO2 and N2)