Phone: 800-441-8246
Speed Monitors
The speed monitors below are designed for a general industrial environment with exposure to shock, vibration and requirement for IP20, IP65, IP67
  • Conveying
  • Material handling
  • Robotics
  • Assembly
  • Packaging
Housing
Diameter
Self-contained Speed Monitors

M12 Connector

18 mm
Detects under / over-speed conditions

Pre-wired

30 mm
Detects under / over-speed conditions