Application Specific Sensors
O5 Color Switch
  • Technology Max Sensing Range
    19 mm
    Industrial Automation
    Quick Disconnect DC  
  • Protective metal frame withstands mechanical damage in industrial automation applications Selectable tolerance allows for detection of large variation between colors or minute variations within color families Pushbutton setting of switchpoint
  • Coming soon
O5 Contrast Switch
  • Technology Max Sensing Range
    22 mm
    Industrial Automation
    Quick Disconnect DC  
  • Protective metal frame withstands mechanical damage in industrial automation applications Automatic adjustment of light source to provide best contrast between target and background Very high switching frequency for applications with small mark-to-space ratios Pushbutton setting of switchpoint
  • Coming soon
O5 Clear Object Switch
  • Technology Max Sensing Range
    1.5 m
    Industrial Automation
    Quick Disconnect DC  
  • Protective metal frame withstands mechanical damage in industrial automation applications Detects glass, film, PET bottles and other transparent objects Sensitivity automatically adjusts as lens becomes soiled to maintain optimal performance Pushbutton setting of switchpoint
  • Coming soon