Fiber Optic Sensors
OB Series Switch
  • Technology Max Sensing Range
    2000 mm
    150 mm
    Fiber Types Output
    Plastic, Thru-beam DC PNP/NPN Switch
    Plastic, Diffuse DC PNP/NPN Switch
    Glass, Thru-beam DC PNP/NPN Switch
    Glass, Diffuse DC PNP/NPN Switch
  • For industrial automation applications using plastic or glass fibersHigh switching frequency for high speed applicationsProvides multiple bright LEDs for signal strength indicationPushbutton setting of switchpoint
  • Coming soon
OO Series Multi-channel Switch
  • Technology Max Sensing Range
    3800 mm
    300 mm
    Fiber Types Output
    Plastic, Thru-beam DC PNP or NPN
    Plastic, Diffuse DC PNP or NPN
  • For industrial automation applications using plastic fibersMulti-channel controller available in 2, 4, 6 and 8 fiber modelsLCD operator interface used to program individual fibers (up to 2 switchpoints each) and to perform AND/OR logic functionsSingle home run cable reduces wiring by eliminating wiring of individual amplifiers
  • Coming soon