Laser Sensors
OJ Series Switch
  • Laser Sensor
  • Technology Max Sensing Range
    200 mm
    8 m
    Environment Types Available
    Class 1
    Industrial Automation
    Quick Disconnect DC
  • Miniature housing for industrial automation applications with limited mounting spaceTight Class 1 visible red laser light source for precise detection of small objectsDC PNP or NPN with selectable light-on and dark‑on outputsPushbutton setting of switchpoint with option of remote programming wire
  • Coming soon
OG Series M18 Switch
  • Laser Position Switch
  • Technology Max Sensing Range
    200 mm
    15 m
    Environment Types Available
    Class 1
    Industrial Automation
    Quick Disconnect DC
  • Standard M18 diameter housing for industrial automation applicationsTight Class 1visible red laser light source for precise detection of small objectsDC PNP or NPN with selectable light-on and dark-on outputsPushbutton setting of switchpoint
  • Coming soon
O1D Series Laser Distance Sensor
  • Laser Position Sensor
  • Technology Max Sensing Range
    10 m
    75 m
    Environment Types Available
    Class 1 & 2 Laser
    Industrial Automation
    Quick Disconnect DC
  • Rugged die cast zinc housing withstands harsh industrial automation applicationsTight Class 1 or Class 2 visible red laser light sourceIdeal for long range background suppression applicationsSingle switching, dual switching or switching and analog outputs available
  • Coming soon
O5D - Time of Flight Technology
  • Laser Time of Flight Sensor
  • Technology Max Sensing Range
    2 m
    Environment Types Available
    Class 1 Laser
    Industrial Automation
    Quick Disconnect DC
    Class 2 Laser
    Industrial Automation
    Quick Disconnect DC
  • Protective metal frame withstands mechanical damage in industrial automation applicationsPlus/minus (+/-) pushbuttons to set switchpoint by distanceTime-of-flight technology for long range background suppression up to 2mReliable optical performance regardless of target color
  • Coming soon
OID M30 - Time of Flight Technology