Sensors for Industrial Automation
The photoelectric sensors below are designed for a general industrial environment with exposure to shock, vibration and requirement for IP20, IP65, IP67
  • Conveying
  • Material handling
  • Robotics
  • Assembly
  • Packaging
Dimensions
Supply
Voltage

Type O7

20 x 15 x 9
(mm)
DC
 
Fixed sensing range
Fixed sensing range

Type O6

35 x 13 x 21
(mm)
DC
Potentiometer adjustment
Potentiometer adjustment
Potentiometer adjustment
Potentiometer adjustment

Type OJ
with Thru-hole

32 x 24 x 11
(mm)
DC
Push button adjustment
Fixed sensing range
Push button adjustment
Push button adjustment
Fixed sensing range
Push button adjustment
Fixed sensing range

Type OJ
with Thru-hole

32 x 24 x 11
(mm)
DC
Push button adjustment
Push button adjustment
Push button adjustment
Push button adjustment

Type OJ

32 x 24 x 11
(mm)
DC
Push button adjustment
Push button adjustment
Push button adjustment

Type OJ

32 x 24 x 11
(mm)
DC
Push button adjustment
Push button adjustment
Push button adjustment

Type OJ
Front sensing
with Pigtail

32 x 24 x 11
(mm)
DC
Push button adjustment
Push button adjustment
Push button adjustment
Push button adjustment