Photoelectric Sensors
O6 Series Switch - Industrial
Automation, Washdown & Metalworking
OF Series M12 Switch - Industrial
Automation Applications
  • Photoelectric Switch
  • Technology Max Sensing Range
    400 mm
    800 mm
    Environment Types Available
    Industrial Automation Quick Disconnect DC
  • Standard M12 diameter metal housing for industrial automation applicationsThree LED display indicates power, output and marginal signalSeparate alarm output for remote indication of marginal signalEasy potentiometer setting of switchpoint
  • Coming soon
OG Series M18 Switch - Industrial
Automation and Washdown Applications
  • Diffuse Photoelectric Sensor
  • Technology Max Sensing Range
    300 mm
    5 m
    Environment Types Available
    Industrial Automation Quick Disconnect DC
    Industrial Automation Quick Disconnect AC/DC
    Washdown Quick Disconnect DC
    Washdown Cabled DC
  • Standard M18 diameter housing for industrial automation and washdown applicationsAvailable for DC and AC/DC wiringFixed range, potentiometer or pushbutton setting of switchpoint
  • Coming soon
OG Cube Series M18 Switch - Industrial
Automation and Washdown Applications
  • Photoelectric Sensor Switch
  • Technology Max Sensing Range
    200 mm
    4 m
    Environment Types Available
    Industrial Automation Quick Disconnect DC
    Industrial Automation Quick Disconnect AC/DC
    Washdown
    - Stainless Steel Body
    Quick Disconnect DC
  • Rugged metal housing for industrial automation and washdown applicationsEasy to mount by standard M18 diameter nose or through holesAvailable for DC and AC/DC wiringFixed range pushbutton setting of switchpoint
  • Coming soon
O7 Series Switch - Industrial
Automation Applications
  • Photoelectric Diffuse Sensor
  • Technology Max Sensing Range
    100 mm
    1 m
    Environment Types Available
    Industrial Automation Quick Disconnect DC
  • Compact size for mounting in tight spacesFine light spot for precision detection of small targetsMetal threaded inserts for robust mounting
  • Coming soon
O5 Series Switch - Industrial
Automation Applications
  • Photoelectric Diffuse Sensor
  • Technology Max Sensing Range
    1.8 m
    10 m
    Environment Types Available
    Industrial Automation Quick Disconnect DC
  • Protective metal frame withstands mechanical damage in industrial automation applicationsConnector rotates 270° for installation flexibilityFixed range, potentiometer or pushbutton setting of switchpoint
  • Coming soon
OID M30 - Industrial Automation
Applications - Time of Flight Technology
O5D - Industrial Automation
Applications - Time of Flight Technology
  • Diffuse Photoelectric Switch
  • Technology Max Sensing Range
    2 m
    Environment Wiring
    Class 1 Laser
    Industrial Automation
    Quick Disconnect DC
    Class 2 Laser
    Industrial Automation
    Quick Disconnect DC
  • Protective metal frame withstands mechanical damage in industrial automation applicationsPlus/minus (+/-) pushbuttons to set switchpoint by distanceTime-of-flight technology for long range background suppression up to 2mReliable optical performance regardless of target color
  • Coming soon