Industrial Automation
Standard Sensors for use in
Industrial Automation Applications
  • Photoelectric Switch
  • Housing Diameter Sensing Range
    f=flush, nf=nonflush
    M12 4 mm f
    7 mm nf
    M18 8 mm f
    12 mm nf
    M30 15 mm f
    22 mm nf
  • Extended sensing range reduces failures from mechanical damageShort and long housing length options for mounting flexibilityIP67, IP68 and IP69K ingress rating-40 to 185 °F temperature range offers application flexibilityAvailable with M12 quick disconnect or prewired
  • Coming soon
K=1 Sense All Metals at the Same Distance
in Industrial Automation Applications
  • Photoelectric Switch
  • Housing Diameter Sensing Range
    f=flush, nf=nonflush
    M8 3 mm f
    6 mm nf
    M12 4 mm f
    8-10 mm nf
    M18 8 mm f
    12-15 mm nf
    M30 15 mm f
    22-30 mm nf
  • K=1 sensing technology provides same sensing range for all metalsHigh quality stainless steel housing withstands harsh oils and coolantsIP67, IP68 and IP69K ingress rating-40 to 185 °F temperature range offers application flexibilityAvailable with M12 quick disconnect
  • Coming soon
All Metal Housings for use in Harsh
Industrial Automation Applications
Miniature Tubular Housings for use in
Industrial Automation Applications
  • Photoelectric Sensor Switch
  • Housing Diameter Sensing Range
    f=flush, nf=nonflush
    Ø4 0.8 mm f
    1.5 mm nf
    M5 0.8 mm f
    1.5 mm nf
    Ø6.5 2 mm f
    4 mm nf
    M8 Up to 3 mm f
    Up to 5 mm nf
  • Small housing design for applications with limited mounting spaceExtended sensing range reduces failures from mechanical damageIP65 or IP67 ingress rating-13 to 158 °F minimum temperature rangeAvailable with M8 or M12 quick disconnect or prewired
  • Coming soon
AC/DC and AC Sensors for use in
Industrial Automation Applications
  • Photoelectric Diffuse Sensor
  • Housing Size Sensing Range
    f=flush, nf=nonflush
    M12 Dia. Up to 4 mm f
    Up to 7 mm nf
    M18 Dia. Up to 8 mm f
    Up to 12 mm nf
    M30 Dia. Up to 15 mm f
    Up to 22 mm nf
    Small Rectangular Up to 2 mm f
    Up to 4 mm nf
    Large Rectangular Up to 50 mm f
    Up to 60 mm nf
  • Extended sensing range reduces failures from mechanical damageTubular and rectangular housing optionsIP67 ingress rating-13 to 158 °F minimum temperature rangeAvailable with 1/2" quick disconnect or prewired
  • Coming soon
Miniature Rectangular Housings for use in
Industrial Automation Applications
  • Photoelectric Diffuse Sensor
  • Housing SizeSensing Range
    f=flush, nf=nonflush
    52x8x8 mm 2 mm f
    28x10x16 mm 2 mm f
    40x12x26 mm 2 mm f
    4 mm nf
    60x36x10 mm 8 mm nf
  • Compact design is ideal for applications with limited spacePlastic and metal housing optionsIP65 or IP67 ingress rating-13 to 158 °F minimum temperature rangeAvailable with M8 quick disconnect or prewired
  • Coming soon
Rectangular Housings for use in
Industrial Automation Applications
  • Switching Photoelectric Sensor
  • Housing SizeSensing Range
    f=flush, nf=nonflush
    40x40x66 mm 20 mm f
    35 mm nf
    92x80x40 mm 50 mm f
    105x80x40 mm 60 mm nf
  • Extended sensing range reduces failures from mechanical damageIM Series "cube" sensing face can be positioned in five different directionsIP67 ingress rating-13 to 158 °F minimum temperature rangeAvailable with M12 quick disconnect
  • Coming soon
See below for
Application Specific Sensors
Food & Beverage
Extended Range Sensors for use in
Food & Beverage Applications
  • Switching Photoelectric Sensor
  • Housing Size Sensing Range
    f=flush, nf=nonflush
    M12 Dia. 4 mm f
    7 mm nf
    M18 Dia. 8 mm f
    12 mm nf
    M30 Dia. 15 mm f
    22 mm nf
  • FDA-compliant PEEK™ sensing faceExtended sensing range reduces mechanical damageIP68 / IP 69K protection rating prevents liquid ingressHousing withstands temperature fluctations between 32 °F …212 °FAvailable with M12 quick disconnect
  • Coming soon
Metal Face Sensors for use in
Food & Beverage Applications
  • Metal Face Inductive Sensors for Washdown Environments
  • Housing DiameterSensing Range
    f=flush, nf=nonflush
    M12 3 mm f
    6 mm nf
    M18 5 mm f
    12 mm nf
    M30 10 mm f
    25 mm nf
  • Stainless steel sensing face resists damage caused by impactSenses steel and stainless steel targets at full sensing rangeIP68 / IP 69K protection rating prevents liquid ingressHousing withstands temperature fluctations between 32 °F …212 °FAvailable with M12 quick disconnect
  • Coming soon
Oils & Coolants
Extended Range Sensors for use in
Oil & Coolant Applications
  • Diffuse Photoelectric Switch
  • Housing Diameter Sensing Range
    f=flush, nf=nonflush
    M12 - Plastic and Ceramic Face 3 mm f
    7 mm nf
    M18 - Plastic and Ceramic Face 8 mm f
    12 mm nf
    M30 - Plastic Face 15 mm f
    22 mm nf
  • Liquid Crystal Polymer (LCP) and chip-resistant ceramic sensing face optionsExtended sensing range reduces mechanical damageIP68 ingress rating-13 to 158 °F temperature operating rangeAvailable with M12 quick disconnect
  • Coming soon
Metal Face Sensors for use in
Oil & Coolant Applications
  • Diffuse Photoelectric Switch
  • Housing Diameter Sensing Range
    f=flush, nf=nonflush
    M8 Dia. 2 mm f
    M12 Dia. 4 mm f
    M18 Dia. 8 mm f
    M30 Dia. 15 mm f
  • All stainless steel housing prevents ingress and mechanical damageModels available with ferrous-only sensing technologyIP67 and IP68 ingress rating-13 to 158 °F temperature operating rangeAvailable with M12 quick disconnect
  • Coming soon
Welding
Weld Field Immune Sensors for use in
Welding Applications
  • Weld Field Immune Sensors
  • Housing SizeSensing Range
    f=flush, nf=nonflush
    M8 Dia. 3 mm f
    6 mm nf
    M12 Dia. 4 mm f
    8 mm nf
    M18 Dia. 8 mm f
    12 mm nf
    M30 Dia. 15 mm f
    22 mm nf
    40x40x60 mm 25 mm f
    Up to 40 mm nf
  • Weld field immune sensors are unaffected by electromagnetic fieldsK=1 sensing technology provides same sensing range for all metalsWeld slag resistant coating on housing and nuts32 to 185 °F temperature operating rangeAvailable with M12 quick disconnect
  • Coming soon
Metal Face Sensors for use in
Welding Applications
  • Metal Face Inductive Sensor for Welding
  • Housing DiameterSensing Range
    f=flush, nf=nonflush
    M8 2 mm f
    M12 4 mm f
    M18 6 mm f
    M30 12 mm f
  • Stainless steel sensing face resists damage caused by impactAvailable in 2-wire and 3-wire options Weld slag resistant coating on housing and nuts32 to 185 °F temperature operating rangeAvailable with M12 quick disconnect or prewired
  • Coming soon