Cordsets - 4-wire cordsets

  • "Lock In Place" coupling nut resists high levels of shock and vibration
  • Nickel-plated brass coupling nut
  • High-flex PUR jacket
  • Gold plated contacts

TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
Socket • M12 connector • straight
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC001
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC002
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC003
Socket • M12 connector • angled
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC004
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC005
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC006
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow 2PUR cableEVC007
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow 5PUR cableEVC008
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow10PUR cableEVC009

   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartList price
(1 pc.)
Mounting accessories
Wire stripping tool. Adjustable cutting depth. for cable diameters up to 10 mm plastics  E11952