| Detection of objects on conveying systems;
suitable for travel speeds up to 0.5 m/s |
 | Read/write head DTSLF AARWASUS01 | with integrated AS-i slave
profile 7.4 M12 connector | | DTA100 |  | |
 | Read/write head DTSLF MCRWASUS01 | with integrated AS-i slave
profile 7.4 M12 connector Sensing face in 5 positions selectable | | DTA200 |  | |
 | Read/write head DTSLF DCRWASUS01 | with integrated AS-i slave
profile 7.4 M12 connector | | DTA300 |  | |
| Coding of workpiece carriers in routing conveyors |
 | ID tag ID-TAG/M5x16.5/01 M5 x 16.5 mm | Screw mounting | | E80301 |  | |
 | ID tag ID-TAG/TRIANGEL HOUSING/01 | with ID tag E80301 | | E80302 |  | |
 | ID tag ID-TAG/M18x1/01 M18 x 1 mm | Screw mounting in metal | | E80311 |  | |
 | ID tag ID-TAG/D12x2/01 Ø 12 x 2 mm | | | E80312 |  | |
 | ID tag ID-TAG/D20x2.15/01 Ø 20 x 2.15 mm | | | E80317 |  | |
 | ID tag ID-TAG/D30x2.15/01 Ø 30 x 2.15 mm | | | E80318 |  | |
 | ID tag ID-TAG/D50x2.2/01 Ø 50 x 2.2 mm | | | E80319 |  | |
 | ID tag ID-TAG/ISO-Card/01 54 x 86 x 1 mm | | | E80320 |  | |
 | ID tag ID-TAG/D26x4/01 Ø 26 x 4 mm | | | E80322 |  | |