Control systems for use in mobile machines - Accessories - Other components | | |
| Type | Designation | Design | suitable for | Pack quantity | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | | | [piece] | | | |
|---|
| Spring terminal box |  | Spring terminal box | Accessory for simulator
and starter set | For order No. EC2014, EC2051, EC2074, EC2050 | 1 | EC2032 |  | |
| Plug for Danfoss PWM valves |  | Plug for Danfoss PWM valves | | For order No. CR2011, CR2013, CR2031, CR2033, CR2511, CR2512, CR2513 | 1 | EC2056 |  | |
| Adapter cable for CAN devices with M12 connector (5 pole) |  | Adapter cable for CAN devices with M12 connector (5 pole) | e.g. CANmem, CANremote or inclination sensors | For order No. CR2101, CR3101, CR3100, CR3102, CR3103, CR3104, CR3105, CR3106 | 1 | EC2062 |  | |
| SD memory card |  | SD memory card | 2 GByte, for mobile applications | For order No. CR3101 | 1 | EC1021 |  | |
| Type | Designation | Material | Pack quantity | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | | [piece] | | | |
|---|
| Protective cap |  | Protective cap M12 for M12 socket to cover the inputs and outputs on the module upper part for unused inputs of splitter boxes | PA 6.6 | 10 | L35001 |  | |
|
|