Control systems for use in mobile machines - Accessories - Signal converters, load dump modules and DC to DC converters | | |
| Type | Function | Operating voltage | Design | Output | Connection | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | [V] | | | | | | |
|---|
| PWM / analog module |  | PWM / analogue converter | 24 V DC | PCB | 0...5 V | screw terminals | CR3001 |  | |
| PWM / analogue converter | 24 V DC | PCB | 0...10 V | screw terminals | CR3002 |  | |
 | PWM / analogue converter | 24 V DC | housing | 0...5 V | connection wires | CR3003 |  | |
| PWM / analogue converter | 24 V DC | housing | 0...10 V | connection wires | CR3004 |  | |
| DC/DC converter |  | stab. supply voltage | 18...36 V DC | housing | 10 V | connection wires | EC2025 |  | |
| Type | Designation | Design | suitable for | Pack quantity | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | | | [piece] | | | |
|---|
| Load-Dump-Module |  | Load-Dump-Module | 12 V DC | For order No. CR7016, CR7502, CR7020, CR7200, CR7505 | 1 | EC2015 |  | |
 | Load-Dump-Module | 24 V DC | For order No. CR7017, CR7501, CR7020, CR7200, CR7505 | 1 | EC2016 |  | |
|
|