| Jumper M12 plug / M12 socket straight / straight |
 | M12 plug / M12 socket straight / straight | 5 | 30 AC / 36 DC | 4 | -25...85 | IP 68 | - / - | 0.3 | PUR cable | E11591 |  | |
M12 plug / M12 socket straight / straight | 5 | 30 AC / 36 DC | 4 | -25...85 | IP 68 | - / - | 2 | PUR cable | E11593 |  | |
M12 plug / M12 socket straight / straight | 5 | 30 AC / 36 DC | 4 | -25...85 | IP 68 | - / - | 5 | PUR cable | E11594 |  | |
| Socket M12 connector straight |
 | M12 connector straight | 5 | 30 AC / 36 DC | 4 | -25...85 | IP 68 | - / - | 2 | PUR cable | E11596 |  | |
M12 connector straight | 5 | 30 AC / 36 DC | 4 | -25...85 | IP 68 | - / - | 5 | PUR cable | E11597 |  | |
| Connector M12 connector straight |
 | M12 connector straight | 5 | 30 AC / 36 DC | 4 | -25...85 | IP 68 | - / - | 2 | PUR cable | E11598 |  | |
M12 connector straight | 5 | 30 AC / 36 DC | 4 | -25...85 | IP 68 | - / - | 5 | PUR cable | E11599 |  | |
| Socket M12 connector straight |
 | M12 connector straight | 5 | 125 AC/DC | 4 (40 °C) | -25...85 | IP 68 | - / - | | wireable | E11511 |  | |
| Connector M12 connector straight |
 | M12 connector straight | 5 | 125 AC/DC | 4 (40 °C) | -25...85 | IP 68 | - / - | | wireable | E11506 |  | |
| Adapter plug M12 connector straight |
 | M12 connector straight | 5 | 125 AC/DC | | -25...85 | IP 68 | - / - | 0.5 | PVC cable | E11315 |  | |
| Adapter socket |
 |
| 5 | 250 | 4 | -25...90 | IP 68 | - / - | 0.5 | PVC cable | E18327 |  | |