Control systems for use in mobile machines - Accessories - Mounting hardware


TypeDesignationDesignsuitable forPack quantityPart no.Add to CartList price
(1 pc.)
[piece]
Mounting base
Mounting basefor process and dialogue modules PDM360, for use as a desktop unitFor order No. CR1050, CR1051, CR1060, EC2081, CR9209, CR9210, CR92111EC2083
Snap in set
Snap in sete.g. for process and dialogue monitors PDM360, PDM360 compact or PDM360 smart, for panel mounting, consisting of:, 4 plastic springsFor order No. CR1050, CR1051, CR1052, CR1053, CR1054, CR1055, CR1056, CR1060, CR1070, CR1071, CR9208, CR9209, CR9210, CR9211, CR9212, CR92131EC1452
Fixing set
Fixing sete.g. for process and dialogue monitors PDM360, PDM360 compact or PDM360 smart, for control cabinet mounting, consisting of:, 4 mounting brackets, 4 cylinder screwsFor order No. CR1050, CR1051, CR1052, CR1053, CR1054, CR1055, CR1056, CR1060, CR1070, CR1071, CR9208, CR9209, CR9210, CR9211, CR9212, CR92131EC1453
Mounting plate
Mounting plateRAM mount system, Ball size 1.5" (C), e.g. for process and dialogue monitors PDM360 NG, PDM360, PDM360 compact or PDM360 smart, for use as a desktop unitFor order No. CR1050, CR1051, CR1052, CR1053, CR1054, CR1055, CR1056, CR1060, CR1070, CR1071, EC1411, EC1412, EC1413, CR1080, CR1081, CR1082, CR1083, CR9208, CR9209, CR9210, CR9211, CR9212, CR92131EC1410
Mounting arm short
Mounting arm short 90 mmRAM mount system, Ball size 1.5" (C), e.g. for process and dialogue monitors PDM360 NG, PDM360, PDM360 compact or PDM360 smart, for use as a desktop unitFor order No. CR1050, CR1051, CR1052, CR1053, CR1054, CR1055, CR1056, CR1060, CR1070, CR1071, EC1410, CR1080, CR1081, CR1082, CR1083, CR9208, CR9209, CR9210, CR9211, CR9212, CR92131EC1411
Mounting arm standard
Mounting arm standard 144 mmRAM mount system, Ball size 1.5" (C), e.g. for process and dialogue monitors PDM360 NG, PDM360, PDM360 compact or PDM360 smart, for use as a desktop unitFor order No. CR1050, CR1051, CR1052, CR1053, CR1054, CR1055, CR1056, CR1060, CR1070, CR1071, EC1410, CR1080, CR1081, CR1082, CR1083, CR9208, CR9209, CR9210, CR9211, CR9212, CR92131EC1412
Mounting arm long
Mounting arm long 231 mmRAM mount system, Ball size 1.5" (C), e.g. for process and dialogue monitors PDM360 NG, PDM360, PDM360 compact or PDM360 smart, for use as a desktop unitFor order No. CR1050, CR1051, CR1052, CR1053, CR1054, CR1055, CR1056, CR1060, CR1070, CR1071, EC1410, CR1080, CR1081, CR1082, CR1083, CR9208, CR9209, CR9210, CR9211, CR9212, CR92131EC1413
Seal and vibration absorber
Seal and vibration absorberfor process and dialogue modules PDM360 smart, PDM360 compactFor order No. CR1052, CR1053, CR1054, CR1055, CR1056, CR1070, CR1071, CR9208, CR9212, CR92131EC1450
Seal and vibration absorberfor process and dialogue modules PDM360For order No. CR1050, CR1051, CR1060, CR9209, CR9210, CR92111EC1451
TypeDesignationMaterialPart no.Add to CartList price
(1 pc.)
Accessories
Mounting clamp Ø 18 mm, Ø 18 mm PC  E11048
Mounting clamp Ø 30 mm, Ø 30 mm PC  E11049