Control systems for use in mobile machines - Accessories - Programming cables


TypeDesignationDesignsuitable forPack quantityPart no.Add to CartList price
(1 pc.)
[piece]
programming cable
programming cablecable length 2 m interface 9-pole D-SUB (female), AMP 6-pole, Test input (AMP connector, pin 5) connected to VBB via link, Wires for the voltage supply with wire end ferrules and 4 mm socket for measuring linesFor order No. CR0303, CR92151EC2091
Serial interface cable
Serial interface cable2 x 9-pole D-SUB (female), 1:1, e.g. for PC communication, configuration or uploads of firmware updates, Cable length 2 mFor order No. CR3100, CR3102, CR3103, CR3104, CR1050, CR1051, CR1060, CP9007, CP9015, CP9016, EC2076, CR0301, CR0302, CR3105, CR31061EC2063
USB-cable connection
USB-cable connectiontype A to type Mini B, for PC communication, configuration and uploads of firmware updates, Cable length 1.8 mFor order No. CR3101, CP9007, CP9012, CP90131EC2058
CAN communication cable
CAN communication cablecable length 2 m interface 9-pole D-SUB (female), cable ends with lugsFor order No. EC2033, EC2070, EC2071, EC20731EC2034
RS-232 Programming adapter
RS-232 Programming adapterwith gender changer for pin-socket conversionFor order No. CR1050, CR1051, CR1060, CR0301, CR0302, EC20631EC2076