Control systems for use in mobile machines - Temperature sensors for mobile applications


- no products -

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVM001
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVM002
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVM003
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVM004
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVM005
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVM006
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / - 2PVC cableE11898