Control systems for use in mobile machines - Pressure transmitters for mobile applications, 4...20 mA / 0...10 V analog output |
- Fixed analog pressure ranges for easy implementation.
- High shock and vibration resistance for long life.
- Excellent EMC resistance up to 100 V/m.
- Reliable operation and low buying price.
| |
| Type | Measuring range | Permissible overl. pressure | Bursting pressure min. | Analog start point | Analog end point | Operating voltage | Part no. | Add to Cart | List price (1 pc.) |
|---|
| [psi] | [psi] | [psi] | [psi] | [psi] | [V] | | | |
|---|
| Type PT35 Electronic pressure sensor G¼ A Output: 4...20 mA analog |  | 0...5806 | 8708 | 23222 | 0 | 5806 | 8.5...36 DC | PT3550 |  | |
| 0...3628 | 5806 | 14514 | 0 | 3628 | 8.5...36 DC | PT3551 |  | |
| 0...1451 | 2903 | 14514 | 0 | 1451 | 8.5...36 DC | PT3552 |  | |
| 0...363 | 871 | 8708 | 0 | 363 | 8.5...36 DC | PT3553 |  | |
| 0...145 | 363 | 4354 | 0 | 145 | 8.5...36 DC | PT3554 |  | |
| Type PT95 Electronic pressure sensor G¼ A Output: 0...10 V analog |  | 0...5806 | 8708 | 23222 | 0 | 5806 | 16...36 DC | PT9550 |  | |
| 0...3628 | 5806 | 14514 | 0 | 3628 | 16...36 DC | PT9551 |  | |
| 0...1451 | 2903 | 14514 | 0 | 1451 | 16...36 DC | PT9552 |  | |
| 0...363 | 871 | 8708 | 0 | 363 | 16...36 DC | PT9553 |  | |
| 0...145 | 363 | 4354 | 0 | 145 | 16...36 DC | PT9554 |  | |
Quick Disconnect Connectors
| Type | Design | contact pins | Operating voltage | Max. Load Current | Operating temperature | Protection | Function display power/switching status | Length | Connection | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | | [V] | [A] | [°C] | | | [m] | | | | |
|---|
 | M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVM001 |  | |
M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVM002 |  | |
M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVM003 |  | |
 | M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVM004 |  | |
M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVM005 |  | |
M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVM006 |  | |
 | M12 plug / RJ45 plug straight / straight | 4 / 8 | | | -25...70 | IP 67 / IP 42 | - / - | 2 | PVC cable | E11898 |  | |
|
|