Control systems for use in mobile machines - Pressure sensors for mobile applications, DC - dual switching outputs |
- Easy change of the basic setting by programming modules.
- Highest shock and vibration resistance up to 1000g.
- Excellent EMC resistance up to 150 V/m.
- Reliable operation and low buying price.
- NPN versions are also available. Please call 800-441-8246 for assistance.
| |
| Type | Measuring range | Permissible overl. pressure | Bursting pressure min. | Switch-on point range | Switch-off point range | In steps of | Operating voltage | Part no. | Add to Cart | List price (1 pc.) |
|---|
| [psi] | [psi] | [psi] | [psi] | [psi] | [psi] | [V] | | | |
|---|
Type PP75 Electronic pressure sensor G¼ A / M5 I Output: 2x programmable |  | 0...5800 | 8700 | 14500 | 60...5790 | 30...5760 | 30 | 9.6...36 DC | PP7550 |  | |
| 0...3625 | 5800 | 12300 | 40...3620 | 20...3600 | 20 | 9.6...36 DC | PP7551 |  | |
| 0...1450 | 4350 | 9400 | 20...1450 | 10...1440 | 10 | 9.6...36 DC | PP7552 |  | |
| 0...363 | 2175 | 5075 | 4...362 | 2...360 | 2 | 9.6...36 DC | PP7553 |  | |
| -14.5...145 | 1087 | 2175 | -13...145 | -14...144 | 1 | 9.6...36 DC | PP7554 |  | |
| 0...36.3 | 290 | 725 | 0.4...36.2 | 0.2...36 | 0.2 | 9.6...36 DC | PP7556 |  | |
Quick Disconnect Connectors
| Type | Design | contact pins | Operating voltage | Max. Load Current | Operating temperature | Protection | Function display power/switching status | Length | Connection | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | | [V] | [A] | [°C] | | | [m] | | | | |
|---|
 | M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVM001 |  | |
M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVM002 |  | |
M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVM003 |  | |
 | M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVM004 |  | |
M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVM005 |  | |
M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVM006 |  | |
 | M12 plug / RJ45 plug straight / straight | 4 / 8 | | | -25...70 | IP 67 / IP 42 | - / - | 2 | PVC cable | E11898 |  | |
|
|