Control systems for use in mobile machines - Ethernet camera for mobile applications

  • Modern CMOS sensor, powerful controller and integrated firmware are the basis for image capture and processing
  • Fully sealed diecast zinc housing is rated IP69K
  • Temperature controlled window heating allows for year round operation
  • Ethernet interface provides direct connection to a number of graphical displays

TypeDimensionsMax. field of view sizeDetection rateMax. motion speedOperating voltageSupply CurrentPart no.Add to CartList price
(1 pc.)
[mm] [mm] [Hz] [m/s][V] [mA]
Ethernet cameraUDP/IP6RNDN96RNDTNO2M110

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVM001
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVM002
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVM003
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVM004
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVM005
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVM006
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / - 2PVC cableE11898
   
Mounting accessories
TypeDesignationDesignsuitable forPack quantityPart no.Add to CartList price
(1 pc.)
[piece]
Ethernet switch
Ethernet switch5 ports. Autosensing. Autocrossing . 10/100Base-TX . Redundant voltage supply. 10...30 V DCFor order No. CR1050. CR1051. CR1060. CR9209. CR9210. CR9211. O2M100. O2M101. O2M102. O2M110. O2M111. O2M112. O2M113. CR1080. CR1081. CR1082. CR10831EC2095