Control systems for use in mobile machines - Zero point leveling and position detection of mobile machines

  • Parameter setting of the display resolution via the CAN bus.
  • Compact and robust design.
  • Signal output via CAN or via two analogue current interfaces.
  • CAN interface with CANopen protocol.
  • e1 type approval of the German Federal Office for Motor Traffic.

TypeAngular rangeNumber of axesResolution / accuracyInterfaceConnectionPart no.Add to CartList price
(1 pc.)
[°][°]
Inclination sensor
220.001° / 0.025°CANM12CR2101
220.1° / 0.5°analog / CANM12CR2102
TypeAngular range / switching hysteresisOperating voltageNumber of axesRepeatabilityInterfaceOutput voltageConnectionPart no.Add to CartList price
(1 pc.)
[°][V][°]
Inclination sensor
±9015...30 DC10.1analog0...10 VcableEC2019
±908...30 DC10.1analog0.5...4.5 VcableEC2045
±2011...15 DC10.1analog4...20 mAM12EC2060
±9020...30 DC10.1analog4...20 mAM12EC2082
Tilt sensor
2.5...510...30 DC10.2digitalcableEC2061

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 connector
angled
8 / 730 AC / 36 DC-25...80IP 67- / - 2PUR cableE11231
M12 connector
angled
8 / 730 AC / 36 DC-25...80IP 67- / - 5PUR cableE11232
M12 connector
straight
530 AC / 36 DC4-25...85IP 68- / - 2PUR cableE11596
M12 connector
straight
530 AC / 36 DC4-25...85IP 68- / - 5PUR cableE11597
M12 connector
straight
5125 AC/DC4 (40 °C)-25...85IP 68- / -wireableE11511