Control systems for use in mobile machines - PDM 360 Smart HMI with Graphic Display

  • 2.5" integrated graphic display (128 x 64 pixels)
  • Sealed diecast-zinc housing is rated IP67 and suitable for surface or panel mounting
  • Equipped with a CAN interface that enables data exchange with a connected controller
  • Visualization is created using the CoDeSys software package standardized on the IEC 61131-3 language
  • Communication with other system components in the machine is carried out via the CAN bus using the CANopen protocol

TypeDisplay resolution (pixels)Display typeBackground lightingType of mountingFunction / push buttonsOperating elementsReal-time clockConnectionProgrammingPart no.Add to CartList price
(1 pc.)
Process and dialogue module PDM360 smart
128 x 64COG monochr.LEDpanel/surf.662 x M12CR1070
128 x 64COG monochr.LEDpanel/surf.664 / 44 x M12CR1071

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 plug / M12 socket
straight / angled
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC018
M12 plug / M12 socket
straight / angled
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC019
M12 connector
straight
530 AC / 36 DC4-25...85IP 68- / - 2PUR cableE11596
M12 connector
straight
530 AC / 36 DC4-25...85IP 68- / - 2PUR cableE11598
   
Mounting accessories
TypeDesignationDesignsuitable forPack quantityPart no.Add to CartList price
(1 pc.)
[piece]
Fixing set
Fixing sete.g. for process and dialogue monitors PDM360. PDM360 compact or PDM360 smart. for control cabinet mounting. consisting of:. 4 mounting brackets. 4 cylinder screwsFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1453
Mounting arm long
Mounting arm long 231 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1413
Mounting arm short
Mounting arm short 90 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1411
Mounting arm standard
Mounting arm standard 144 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1412
Mounting plate
Mounting plateRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1411. EC1412. EC1413. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1410
RAM mount set 1
RAM mount set 1 144 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1414
Seal and vibration absorber
Seal and vibration absorberfor process and dialogue modules PDM360 smart. PDM360 compactFor order No. CR1052. CR1053. CR1054. CR1055. CR1056. CR1070. CR1071. CR9208. CR9212. CR92131EC1450
Snap in set
Snap in sete.g. for process and dialogue monitors PDM360. PDM360 compact or PDM360 smart. for panel mounting. consisting of:. 4 plastic springsFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1452