Control systems for use in mobile machines - PDM 360 Compact 3.8": monochrome backlit graphic unit programmed via CoDeSys

  • 3.8" display with graphic capabilities and background illumination.
  • Closed robust metal housing for surface and panel mounting.
  • Night design function for operating keys and input element.
  • Freely programmable to IEC 61131-3 with target visualisation.
  • e1 type approval of the German Federal Office for Motor Traffic.

TypeDisplay resolution (pixels)Display typeBackground lightingType of mountingFunction / push buttonsOperating elementsReal-time clockConnectionProgrammingPart no.Add to CartList price
(1 pc.)
Process and dialogue module PDM360 compact
240 x 320FSTN monochr.LEDpanel/surf.3 / 11 encoderno3 x M12CR1052
240 x 320FSTN monochr.LEDpanel/surf.3 / 11 encoderyes2 / 24 x M12CR1053
320 x 240FSTN monochr.LEDpanel/surf.3 / 11 encoderno3 x M12CR1055
320 x 240FSTN monochr.LEDpanel/surf.3 / 11 encoderyes2 / 24 x M12CR1056

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 connector
straight
530 AC / 36 DC4-25...85IP 68- / - 2PUR cableE11596
M12 connector
straight
530 AC / 36 DC4-25...85IP 68- / - 2PUR cableE11598
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / - 2PVC cableE11898
   
Mounting accessories
TypeDesignationDesignsuitable forPack quantityPart no.Add to CartList price
(1 pc.)
[piece]
Fixing set
Fixing sete.g. for process and dialogue monitors PDM360. PDM360 compact or PDM360 smart. for control cabinet mounting. consisting of:. 4 mounting brackets. 4 cylinder screwsFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1453
Mounting arm long
Mounting arm long 231 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1413
Mounting arm short
Mounting arm short 90 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1411
Mounting arm standard
Mounting arm standard 144 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1412
Mounting plate
Mounting plateRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1411. EC1412. EC1413. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1410
RAM mount set 1
RAM mount set 1 144 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1414
Seal and vibration absorber
Seal and vibration absorberfor process and dialogue modules PDM360 smart. PDM360 compactFor order No. CR1052. CR1053. CR1054. CR1055. CR1056. CR1070. CR1071. CR9208. CR9212. CR92131EC1450
Snap in set
Snap in sete.g. for process and dialogue monitors PDM360. PDM360 compact or PDM360 smart. for panel mounting. consisting of:. 4 plastic springsFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1452