Control systems for use in mobile machines - PDM 360 with backlit 5.7" display with graphic capabilities - Programming via CoDeSys target visualisation

  • 5.7" display with graphic capabilities and background illumination.
  • Closed robust metal housing for surface and panel mounting.
  • Night design function for operating keys and input element.
  • Freely programmable to IEC 61131-3 with target visualisation.
  • e1 type approval of the German Federal Office for Motor Traffic.

TypeDisplay resolution (pixels)Display typeBackground lightingType of mountingFunction / push buttonsOperating elementsReal-time clockConnectionProgrammingPart no.Add to CartList price
(1 pc.)
Process and dialogue module PDM360
320 x 240FSTN monochr.LEDpanel/surf.6 / 11 encoderyesM23 (19-pole)CoDeSys 2.3CR1050
320 x 240TFT colourLEDpanel/surf.6 / 11 encoderyesM23 (19-pole)CoDeSys 2.3CR1051

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M23 connector
straight
1963 AC/DC8-25...80IP 67- / - 5PUR cableE11742
RJ45 plug / RJ45 plug
straight / straight
8-25...80IP 68- / - 2PVC cableEC2080

- / -EC2081

- / -EC2077
   
Mounting accessories
TypeDesignationDesignsuitable forPack quantityPart no.Add to CartList price
(1 pc.)
[piece]
Ethernet switch
Ethernet switch5 ports. Autosensing. Autocrossing . 10/100Base-TX . Redundant voltage supply. 10...30 V DCFor order No. CR1050. CR1051. CR1060. CR9209. CR9210. CR9211. O2M100. O2M101. O2M102. O2M110. O2M111. O2M112. O2M113. CR1080. CR1081. CR1082. CR10831EC2095
Fixing set
Fixing sete.g. for process and dialogue monitors PDM360. PDM360 compact or PDM360 smart. for control cabinet mounting. consisting of:. 4 mounting brackets. 4 cylinder screwsFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1453
Mounting arm long
Mounting arm long 231 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1413
Mounting arm short
Mounting arm short 90 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1411
Mounting arm standard
Mounting arm standard 144 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1410. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1412
Mounting base
Mounting basefor process and dialogue modules PDM360. for use as a desktop unitFor order No. CR1050. CR1051. CR1060. EC2081. CR9209. CR9210. CR92111EC2083
Mounting plate
Mounting plateRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. EC1411. EC1412. EC1413. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1410
RAM mount set 1
RAM mount set 1 144 mmRAM mount system. Ball size 1.5" (C). e.g. for process and dialogue monitors PDM360 NG. PDM360. PDM360 compact or PDM360 smart. for use as a desktop unitFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR1080. CR1081. CR1082. CR1083. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1414
Seal and vibration absorber
Seal and vibration absorberfor process and dialogue modules PDM360For order No. CR1050. CR1051. CR1060. CR9209. CR9210. CR92111EC1451
Snap in set
Snap in sete.g. for process and dialogue monitors PDM360. PDM360 compact or PDM360 smart. for panel mounting. consisting of:. 4 plastic springsFor order No. CR1050. CR1051. CR1052. CR1053. CR1054. CR1055. CR1056. CR1060. CR1070. CR1071. CR9208. CR9209. CR9210. CR9211. CR9212. CR92131EC1452