 | Cable set for CabinetModule CR2016 | includes
1 x EC1520
2 x EC1522
2 x EC1523
, Cable length 1.2 m, Core cross-section 1 mm² | For order No. CR2012, CR2014 | 1 | UCR010 |  | |
| Cable set for CabinetModules CR2012 & CR2014 | includes
1 x EC1520
2 x EC1523
, Cable length 1.2 m, Core cross-section 1 mm² | For order No. CR2012, CR2014 | 1 | UCR007 |  | |
 | Plug set for CabinetModule CR2012 / CR2014 | wireable, consisting of:, AMP Crimp housing
1 x 6 pins, 2 x 18 pins
incl. Crimp contacts (Junior Power Timer) | For order No. CR2012, CR2014 | 1 | EC2053 |  | |
 | Plug set for CabinetModule CR201x | wireable, consisting of:, AMP Crimp housing
1 x 6 pins, 2 x 14 pins, 2 x 18 pins
incl. Crimp contacts (Junior Power Timer) | For order No. CR2016 | 1 | EC2089 |  | |