Control systems for use in mobile machines - Compact robust metal I/O modules

  • Configurable input / output function - baud rate and node number selectable via coding switch.
  • Current-control function for hydraulic valves.
  • M12 connector for quick and reliable wiring.
  • CAN interface with CANopen protocol.
  • e1 type approval of the German Federal Office for Motor Traffic.

TypeInputs / outputs totalInputs analogue (V/I)Inputs digitalOutputs digital / PWM / current-controlledOutputs digital / PWMConnectionPart no.Add to CartList price
(1 pc.)
CompactModule Metal
84QUGY64QUGY684QUGY6cable / connectorCR2031
16444QUGY68cable / connectorCR2032
12444QUGY64cable / connectorCR2033

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 plug / valve plug type A (according to DIN EN 175301-803)
straight / angled
5 / 410...30 DC-25...90IP 65- / 2 x yellow 1PUR cableE70203
M12 plug / M12 socket
straight / straight
530 AC / 36 DC4-25...85IP 68- / - 2PUR cableE11593
M12 plug / M12 socket
straight / straight
530 AC / 36 DC4-25...85IP 68- / - 5PUR cableE11594
   
Mounting accessories
TypeDesignationMaterialPack quantityPart no.Add to CartList price
(1 pc.)
[piece]
Protective cap
Protective cap M12 for M12 socket to cover the inputs and outputs on the module upper part for unused inputs of splitter boxes PA 6.6  10L35001