 | programming cable | cable length 2 m
interface 9-pole D-SUB (female), AMP 6-pole, Test input (AMP connector, pin 5) connected to VBB via link, Wires for the voltage supply with wire end ferrules and 4 mm socket for measuring lines | For order No. CR0303, CR9215 | 1 | EC2091 |  | |
 | Cable set for CabinetController CR0301 | includes
1 x EC1520
2 x EC1521
3 x EC1523
, Cable length 1.2 m, Core cross-section 1 mm² | For order No. CR0301 | 1 | UCR008 |  | |
| Cable set for CabinetController CR0303 | includes
2 x EC1520
2 x EC1521
3 x EC1523
, Cable length 1.2 m, Core cross-section 1 mm² | For order No. CR2012, CR2014 | 1 | UCR009 |  | |
 | Plug set for CabinetController CR0301 / CR0302 | wireable, consisting of:, AMP Crimp housing
1 x 6 pins, 2 x 10 pins, 3 x 18 pins
incl. Crimp contacts (Junior Power Timer) | For order No. CR0301, CR0302 | 1 | EC2075 |  | |
 | RS-232 Programming adapter | with gender changer for pin-socket conversion | For order No. CR1050, CR1051, CR1060, CR0301, CR0302, EC2063 | 1 | EC2076 |  | |