Control systems for use in mobile machines - Gateway functions for CANopen, SAE J 1939, ISO 11992 and ISO bus |
- Inputs for analog, digital, diagnostic and frequency signals.
- Digital, PWM or current-controlled outputs, H-bridge function.
- Freely programmable to IEC 61131-3.
- 2 gateway interfaces, protocols for CANopen, SAE J 1939, ISO 11992.
| |
| Type | Inputs / outputs total | Inputs analogue (V/I) | Inputs digital frequency (pos./neg.) | Inputs digital (pos./neg.) | Outputs digital / PWM / current-controlled | Gateway function 2nd CAN | Additional program memory | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | | | | | | | | | |
|---|
| SmartController |  | 12 | 4 | 2 | 2 | 4 | SAE J 1939 | – | CR2500 |  | |
| 12 | 4 | 2 | 2 | 4 | ISO 11992 | – | CR2501 |  | |
| 12 | 4 | 2 | 2 | 4 | ISO 11783 (agricultural technology) | 320 Kbytes | CR2502 |  | |
Quick Disconnect Connectors
| Type | Designation | Design | suitable for | Pack quantity | Part no. | Add to Cart | List price (1 pc.) |
|---|
| | | | [piece] | | | |
|---|
 | Connector AMP 55-pole | wireable, with contacts (AMP Junior Timer) | For order No. CR0015, CR0016, CR0017, CR0018, CR0020, CR0032, CR0501, CR0502, CR0505, CR0200, CR7016, CR7017, CR7501, CR7502, CR2511, CR2512, CR2513, CR2500, CR2501, CR2502, CR7020, CR7200, CR7505, CR0232, CR7021, CR7201, CR7506 | 1 | EC2013 |  | |
 | Cable with connector | AMP 55-pole, wired, Cable length 1.2 m, Cores sealed individually, Core cross-section 1 mm² | For order No. CR0015, CR0016, CR0017, CR0018, CR0020, CR0032, CR0501, CR0502, CR0505, CR0200, CR7016, CR7017, CR7501, CR7502, CR2511, CR2512, CR2513, CR2500, CR2501, CR2502, CR0232, CR7021, CR7201, CR7506 | 1 | EC2084 |  | |
 | Cable with connector | AMP 55-pole, wired, Cable length 1.2 m, Core cross-section 1 mm² | For order No. CR0015, CR0016, CR0017, CR0018, CR0020, CR0032, CR0501, CR0502, CR0505, CR0200, CR7016, CR7017, CR7501, CR7502, CR2511, CR2512, CR2513, CR2500, CR2501, CR2502, CR0232, CR7021, CR7201, CR7506 | 1 | EC2086 |  | |
| Cable with connector | AMP 55-pole, wired, Cable length 2.5 m, Core cross-section 1 mm² | For order No. CR0015, CR0016, CR0017, CR0018, CR0020, CR0032, CR0501, CR0502, CR0505, CR0200, CR7016, CR7017, CR7501, CR7502, CR2511, CR2512, CR2513, CR2500, CR2501, CR2502, CR0232, CR7021, CR7201, CR7506 | 1 | EC2046 |  | |
|
|