Condition monitoring sensors - Compact vibration monitoring system

  • Vibration monitor detects rolling element bearing failures and rotor unbalance
  • Increases machine uptime by continuously monitoring machine condition
  • Integrated display indicates early warning and critical warning alarms
  • Sensor, evaluation, and diagnosis all in one 40x40mm housing
  • Integrated alarm output signal to a PLC or relay

TypeMeasuring rangeFrequency rangeSpectral resolutionSpeed rangeMinimum measuring timeOperating voltageSupply CurrentPart no.Add to CartList price
(1 pc.)
[g] [Hz] [Hz][U/min] [s][V] [mA]
Diagnostic systems • Vibration monitoring of up to 5 diagnosis values and 2 g-monitors • DC PNP
± 25 0.125...500 / 3...6000 0.125 / 1.25 12...1500 or 120...120000.8 / 8 10...32 DC100 DCVE1001

 
Mounting accessories
TypeDesignationPart no.Add to CartAdd to Cart
Diagnostic systems
Expert software for efector octavisVES001
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
Parameter setting cable for efector octavis • M8 plug / Sub D socket • straight / straight
M8 plug / Sub D socket
straight / straight
4 / 960 AC / 75 DC-25...85IP 50- / - 3PVC cableE11572
Socket • M12 connector • straight
M12 connector
straight
530 AC / 36 DC4 -25...90 **)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC071
 
Mounting accessories
TypeDimensionsRangeMountingOperating voltageMaterialSwitching frequencyMax. Load CurrentMinimum load currentSupply CurrentVoltage dropPart no.Add to CartList price
(1 pc.)
[mm] [mm][V] [Hz] [mA] [mA] [mA][V]
M12 connector • 3-wire • DC PNP • Output
M12 / L = 658Nonflush10...30 DChousing: / brass / safe-coated / active face: / Duroplast (PF)4000200202.5IFW201
TypeMeasuring rangeFrequency rangeSpectral resolutionSpeed rangeMinimum measuring timeOperating voltageSupply CurrentPart no.Add to CartList price
(1 pc.)
[g] [Hz] [Hz][U/min] [s][V] [mA]
Accessories •
U90004
U90005
TypeDesignationPart no.Add to CartAdd to Cart
Accessories
F90022octavis mounting baseF90022
octavis mounting kitU90002
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
Y connection cable • M12-plug / 2 x M12-socket • 2 way
M12-plug / 2 x M12-socket
2 way
510...30 DC4-25...90IP 68- / - 0.25PUR cableE11664