Application specific photoelectric sensors - 3-wire DC contrast sensor

  • Red, green, or blue light source automatically selected for best application solution
  • 10,000 Hz switching frequency for high-speed applications
  • Ideal for detecting registration marks on labels
  • Automatic detection of PNP or NPN configuration

Operating principleConnectionOutput functionSwitching frequencySpot Ø at max. rangeHousing materialLens materialOperating voltageMax. Load CurrentSupply CurrentVoltage dropPart no.Add to CartList price
(1 pc.)
[Hz] [mm][V] [mA] [mA][V]
Photoelectric sensors • range 0.018...0.022 m • red light, green light, blue light
M12 connectorL.O./D.O. PNP/NPN100001.5 x 5PAwindow: PMMA10...36 DC20050 2.5O5K500

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC001
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC002
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC003
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC004
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC005
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC006
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow 2PUR cableEVC007
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow 5PUR cableEVC008
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow10PUR cableEVC009
   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartList price
(1 pc.)
Mounting accessories
Angle bracket stainless steel 316Ti / 1.4571  E21087
Mounting sets and -components
Mounting set. Clamp mounting. with protective cover stainless steel 316Ti / 1.4571  /
 clamp: diecast zinc  
E21084
Mounting set. Clamp mounting stainless steel 316Ti / 1.4571  /
 clamp: diecast zinc  
E21083