Photoelectric sensors - OG-Cube - efector v series - 3-wire DC

  • Long sensing range in a small metal housing gives more flexibility in machine design
  • Powerful visible red light source enables easy alignment and quick setup
  • High accuracy background suppression technology eliminates need for adjustment as target colors change
  • Retro-reflective models incorporate a polarizing filter that eliminates false triggers from shiny targets
  • Bright LEDs indicate operating status

Operating principleConnectionOutput functionSwitching frequencySpot Ø at max. rangeHousing materialLens materialOperating voltageMax. Load CurrentSupply CurrentVoltage dropPart no.Add to CartList price
(1 pc.)
[Hz] [mm][V] [mA] [mA][V]
Diffuse reflection sensor • range: 0.015...0.2 m • red light • Background suppression
M12 connectorL.O./D.O. PNP100013Zinc AlloyPEI10...30 DC200302.5OGH580
M12 connectorL.O./D.O. NPN100013Zinc AlloyPEI10...30 DC200302.5OGH581
Diffuse reflection sensor • range: ...0.1 m • red light • Background suppression
M12 connectorL.O. PNP10007Zinc AlloyPEI10...30 DC200302.5OGH280
M12 connectorL.O. NPN10007Zinc AlloyPEI10...30 DC200302.5OGH282
Diffuse reflection sensor • range: ...0.2 m • red light • Background suppression
M12 connectorL.O. PNP100013Zinc AlloyPEI10...30 DC200302.5OGH281
M12 connectorL.O. NPN100013Zinc AlloyPEI10...30 DC200302.5OGH283
Retro-reflective sensor • range 0.1...4 m • based on: Prismatic reflector Ø 80 (E20005) • red light
M12 connectorD.O. PNP1000160MetalllegierungPMMA10...30 DC200202.5OGP280
M12 connectorL.O. PNP1000160MetalllegierungPMMA10...30 DC200202.5OGP281
M12 connectorD.O. NPN1000160MetalllegierungPMMA10...30 DC200202.5OGP282
M12 connectorL.O. NPN1000160MetalllegierungPMMA10...30 DC200202.5OGP283
Through-beam sensor • Receiver • range ...20 m • red light
M12 connectorD.O. PNP1000MetalllegierungPMMA10...30 DC200202.5OGE280
M12 connectorL.O. PNP1000MetalllegierungPMMA10...30 DC200202.5OGE281
M12 connectorD.O. NPN1000MetalllegierungPMMA10...30 DC200202.5OGE282
Through-beam sensor • Transmitter • range ...20 m • red light
M12 connector800MetalllegierungPMMA10...30 DC20OGS280

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC001
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC002
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC003
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC004
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC005
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC006
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow 2PUR cableEVC007
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow 5PUR cableEVC008
M12 connector
angled
5 / 410...36 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow10PUR cableEVC009
M12 plug / M12 socket
straight / straight
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 0.6PUR cableEVC011
M12 plug / M12 socket
straight / straight
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 1PUR cableEVC012
M12 plug / M12 socket
straight / straight
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC013
M12 plug / M12 socket
straight / straight
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC014
M12 plug / M12 socket
straight / angled
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 0.3PUR cableEVC015
M12 plug / M12 socket
straight / angled
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 0.6PUR cableEVC016
M12 plug / M12 socket
straight / angled
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 1PUR cableEVC017
M12 plug / M12 socket
straight / angled
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC018
M12 plug / M12 socket
straight / angled
4 / 5250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC019
   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartList price
(1 pc.)
Mounting accessories
Wire stripping tool. Adjustable cutting depth. for cable diameters up to 10 mm plastics  E11952
Mounting sets and -components
Mounting set. Clamp mountingclamp: diecast zinc  /
 fixture: steel  
E20719
TypeDesignationMaterialPart no.Add to CartList price
(1 pc.)
Mounting set
Mounting set for reflectorfixture: stainless steel 316Ti / 1.4571  /
 clamp: diecast zinc  
E20995
Mounting set for reflector Ø 50 mmfixture: stainless steel 316Ti / 1.4571  /
 clamp: diecast zinc  
E20997