Inductive sensors - Threaded 12, 18 and 30 mm diameter, Micro DC connector

  • High EMC protection (100 v/m)
  • Wide temperature range -40°F to 185°F (-40°C to 85°C)
  • Excellent immunity to high shock and vibration levels
  • 316 stainless steel housing withstands harsh environments
  • Industry standard M12 Micro DC connector

TypeDimensionsRangeMountingOperating voltageMaterialSwitching frequencyMax. Load CurrentMinimum load currentSupply CurrentVoltage dropPart no.Add to CartList price
(1 pc.)
[mm] [mm][V] [Hz] [mA] [mA] [mA][V]
M12 connector • 3-wire • DC PNP/NPN • Output
M12 / L = 704Flush10...36 DChousing: / high-grade stainless steel / active face: / PBT / lock nuts: / brass400100> 2 10 2.5IFM203
M12 / L = 707Nonflush10...36 DChousing: / high-grade stainless steel / active face: / PBT / lock nuts: / brass300100> 2 10 2.5IFM204
M12 connector • 3-wire • DC PNP • Output
M12 / L = 704Flush10...60 DChousing: / high-grade stainless steel / active face: / PBT / lock nuts: / brass400200102.5IFM205
M12 / L = 707Nonflush10...60 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass300200102.5IFM206
M12 connector • 3-wire • DC PNP/NPN • Output
M18 / L = 708Flush10...36 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass200100> 2 10 2.5IGM200
M18 / L = 7012Nonflush10...36 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass200100> 2 10 2.5IGM201
M30 / L = 7012Flush10...36 DChousing: / high-grade stainless steel / active face: / PBT / connector housing: / PEI / lock nuts: / brass100100> 2 10 2.5IIM200
M30 / L = 7022Nonflush10...36 DChousing: / high-grade stainless steel / active face: / PBT / lock nuts: / brass100100> 2 10 2.5IIM201
M12 connector • 3-wire • DC PNP/NPN • Output
M12 / L = 704Flush10...60 DCthreaded sleeve: / stainless steel / active face: / PBT / lock nuts: / brass400200> 2 10 2.5IFM216
M12 / L = 707Nonflush10...60 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass300200> 2 10 2.5IFM215
M12 connector • 3-wire • DC PNP • Output
M30 / L = 7022Nonflush10...36 DChousing: / stainless steel / active face: / PBT100100> 2 10 2.5IIM215
PUR cable 6 m • 3-wire • DC PNP • Output
M12 / L = 794Flush10...60 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass400200102.5IFM209
PUR cable 6 m • 3-wire • DC PNP/NPN • Output
M12 / L = 794Flush10...36 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass400100> 2 10 2.5IFM207
M12 / L = 797Nonflush10...36 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass300100> 2 10 2.5IFM208
PUR cable 6 m • 3-wire • DC PNP • Output
M12 / L = 797Nonflush10...60 DChousing: / high-grade stainless steel / active face: / PBT / lock nuts: / brass300200102.5IFM210
PUR cable 6 m • 3-wire • DC PNP/NPN • Output
M18 / L = 818Flush10...36 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass200100> 2 10 2.5IGM202
M18 / L = 8112Nonflush10...36 DChousing: / stainless steel / active face: / PBT / LED window: / PEI / lock nuts: / brass200100> 2 10 2.5IGM203
PUR cable 6 m • 3-wire • DC PNP • Output
M18 / L = 818Flush10...60 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass200200102.5IGM206
M18 / L = 8112Nonflush10...60 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass200200102.5IGM207
PUR cable 6 m • 3-wire • DC PNP/NPN • Output
M30 / L = 8112Flush10...36 DChousing: / stainless steel / active face: / PBT / LED window: / PEI / lock nuts: / brass100100> 2 10 2.5IIM202
M30 / L = 8122Nonflush10...36 DChousing: / stainless steel / active face: / PBT / LED window: / PEI / lock nuts: / brass100100> 2 10 2.5IIM203
PUR cable 6 m • 3-wire • DC PNP • Output
M30 / L = 8112Flush10...60 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass100200102.5IIM210
M30 / L = 8122Nonflush10...60 DChousing: / stainless steel / active face: / PBT / lock nuts: / brass100200102.5IIM211
PUR cable 8 m • 2-wire • DC PNP/NPN • Output
M12 / L = 797Nonflush10...60 DChousing: / stainless steel / active face: / PBT / LED window: / PEI / lock nuts: / brass30020022.5IFM212
PUR cable with DEUTSCH socket 0.2 m • 3-wire • DC NPN • Output
IFM214M12 / L = 754Flush10...36 DChousing: / stainless steel / active face: / PBT400300102.5IFM214

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartList price
(1 pc.)
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVM001
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVM002
M12 connector
straight
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVM003
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVM004
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVM005
M12 connector
angled
5 / 4250 AC / 300 DC4-40...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVM006
   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartList price
(1 pc.)
Mounting accessories
Mounting sleeve M16 x 1 - Ø 12 mm. M16 x 1 - Ø 12 mm brass nickel-plated E11114
Mounting sleeve M22 x 1 - Ø 18 mm. M22 x 1 - Ø 18 mm brass white bronze coated E11115
Mounting sleeve 36 mm M36 x 1.5 - Ø 30 mm. M36 x 1.5 - Ø 30 mm brass nickel-plated E10808