M12 connector 3-wire DC PNP Output  |
 | M8 / L = 62 | 2 | Flush | 10...36 DC | brass / white bronze coated / active face: / LCP | 1000 | 250 | | 15 | 2.5 | IE5312 |  | |
 | M8 / L = 62 | 4 | Nonflush | 10...36 DC | brass / white bronze coated / active face: / CO-PC | 300 | 200 | | 15 | 2.5 | IE5288 |  | |
 | M12 / L = 45 | 4 | Flush | 10...36 DC | brass / white bronze coated / active face: / PBT | 700 | 100 | | 10 | 2.5 | IFS204 |  | |
 | M12 / L = 50 | 7 | Nonflush | 10...36 DC | brass / white bronze coated / active face: / PBT | 700 | 100 | | 10 | 2.5 | IFS205 |  | |
 | M12 / L = 70 | 4 | Flush | 10...36 DC | brass / white bronze coated / active face: / PBT / orange | 700 | 100 | | 10 | 2.5 | IFS212 |  | |
 | M12 / L = 70 | 7 | Nonflush | 10...36 DC | brass / white bronze coated / active face: / PBT / orange | 700 | 100 | | 10 | 2.5 | IFS213 |  | |
 | M18 / L = 46 | 8 | Flush | 10...36 DC | brass / white bronze coated / active face: / PBT (Pocan) | 400 | 100 | | 10 | 2.5 | IGS204 |  | |
 | M18 / L = 51 | 12 | Nonflush | 10...36 DC | brass / white bronze coated / active face: / PBT (Pocan) | 300 | 100 | | 10 | 2.5 | IGS205 |  | |
 | M18 / L = 70 | 8 | Flush | 10...36 DC | brass / white bronze coated / active face: / PBT / orange | 400 | 100 | | 10 | 2.5 | IGS212 |  | |
 | M18 / L = 70 | 12 | Nonflush | 10...36 DC | brass / white bronze coated / active face: / PBT / orange | 300 | 100 | | 10 | 2.5 | IGS213 |  | |
 | M30 / L = 50 | 15 | Flush | 10...36 DC | brass / white bronze coated / active face: / PBT | 100 | 100 | | 10 | 2.5 | IIS204 |  | |
 | M30 / L = 50 | 22 | Nonflush | 10...36 DC | brass / white bronze coated / active face: / PBT | 100 | 100 | | 10 | 2.5 | IIS205 |  | |
 | M30 / L = 70 | 15 | Flush | 10...36 DC | stainless steel (316L) / active face: / PBT / orange | 100 | 100 | | 10 | 2.5 | IIS210 |  | |
 | M30 / L = 70 | 22 | Nonflush | 10...36 DC | stainless steel (316L) / active face: / PBT / orange | 100 | 100 | | 10 | 2.5 | IIS211 |  | |
 | 40 x 40 x 54 | 20 | Flush | 10...36 DC | PA (polyamide) | 100 | 200 | | 20 | 2.5 | IM5115 |  | |
| 40 x 40 x 54 | 35 | Nonflush | 10...36 DC | PA (polyamide) | 80 | 200 | | 20 | 2.5 | IM5116 |  | |