Cameras • Ethernet camera for mobile applications
![]() |
|
| Type | image resolution | Type of sensor | Protocol | Data format | Connection | Part no. |
|---|---|---|---|---|---|---|
| [pixel] | ||||||
Ethernet camera | ||||||
![]() | 320 x 240 | CMOS | UDP/IP | 8 Bit Windows® Bitmap | M12 (4 poles) A coded / M12 (4 poles) D coded | O2M110 |
| Type | contact pins | Operating voltage | Max. Load Current | Operating temperature | Protection | Function display power/switching status | Material | Connection | Length | Part no. |
|---|---|---|---|---|---|---|---|---|---|---|
| [V] | [A] | [°C] | [m] | |||||||
Patch cable • M12 plug / RJ45 plug • straight / straight | ||||||||||
![]() | 4 / 8 | — | -25...70 | IP 67 IP 42 | — / — | PUR / PC coupling nut: brass nickel-plated | PVC cable | 2 | E11898 | |
Socket • M12 connector • straight | ||||||||||
![]() | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 | IP 65 IP 67 IP 68 IP 69K | — / — | housing: TPU (urethane) orange / sealing: Viton coupling nut: stainless steel 316L / 1.4404 | PUR cable | 2 | EVM001 |
| 5 / 4 | 250 AC / 300 DC | 4 | -40...90 | IP 65 IP 67 IP 68 IP 69K | — / — | housing: TPU (urethane) orange / sealing: Viton coupling nut: stainless steel 316L / 1.4404 | PUR cable | 5 | EVM002 | |
| 5 / 4 | 250 AC / 300 DC | 4 | -40...90 | IP 65 IP 67 IP 68 IP 69K | — / — | housing: TPU (urethane) orange / sealing: Viton coupling nut: stainless steel 316L / 1.4404 | PUR cable | 10 | EVM003 | |
Socket • M12 connector • angled | ||||||||||
![]() | 5 / 4 | 250 AC / 300 DC | 4 | -40...90 | IP 65 IP 67 IP 68 IP 69K | — / — | housing: TPU (urethane) orange / sealing: Viton coupling nut: stainless steel 316L / 1.4404 | PUR cable | 2 | EVM004 |
| 5 / 4 | 250 AC / 300 DC | 4 | -40...90 | IP 65 IP 67 IP 68 IP 69K | — / — | housing: TPU (urethane) orange / sealing: Viton coupling nut: stainless steel 316L / 1.4404 | PUR cable | 5 | EVM005 | |
| 5 / 4 | 250 AC / 300 DC | 4 | -40...90 | IP 65 IP 67 IP 68 IP 69K | — / — | housing: TPU (urethane) orange / sealing: Viton coupling nut: stainless steel 316L / 1.4404 | PUR cable | 10 | EVM006 | |
| Type | Description | Design | Length | Material | Connection | Part no. |
|---|---|---|---|---|---|---|
| [m] | ||||||
Ethernet switch | ||||||
![]() | Ethernet switch | 5 ports, Autosensing, Autocrossing, 10/100Base-TX, Redundant voltage supply, 10...30 V DC | — | —— | EC2095 | |











