O3D Smart Sensor • efector 3D image sensor

  • 3D sensor evaluates an object's shape, size and volume
  • Compact sensor uses reliable time-of-flight distance measurement
  • Integrated 64 x 48 pixel array projects 3072 points of reference
  • Sensor withstands harsh indoor and outdoor environments
  • Provides switching and analog outputs for application versatility
TypeDimensionsOperating voltageSupply CurrentParameter settingProgramming interfacePart no.
[V] [mA]

PMD 3D sensor

123.5 x 75 x 9524 DC ± 10 %960 / 3250 via 2 pushbuttons and 10-segment display or via PC / notebook with operating softwareEthernet; 10Base-T / 100Base-TXO3D200

Quick Disconnect Connectors

Typecontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
MaterialConnectionLengthPart no.
[V] [A][°C] [m]

Socket • M12 connector • straight
Please note the wiring of the sensor and the sockets (see data sheet) as for 8-pole sockets the core colours are not standardised.
Via the selection boxes you can compare two articles.

8 / 730 AC / 36 DC-25...80IP 68— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 2E11950
8 / 730 AC / 36 DC-25...80IP 68— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 5E11807
8 / 730 AC / 36 DC-25...80IP 68— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 10E11311

Socket • M12 connector • angled
Please note the wiring of the sensor and the sockets (see data sheet) as for 8-pole sockets the core colours are not standardised.
Via the selection boxes you can compare two articles.

8 / 730 AC / 36 DC2-25...80IP 67— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 2E11231
8 / 730 AC / 36 DC2-25...80IP 67— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 5E11232
8 / 730 AC / 36 DC-25...80IP 67— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable screened 10E11806

Patchcords • M12 plug / RJ45 plug • straight / straight

4 / 8-25...70IP 67
IP 42
— / — PUR / PC   
coupling nut:  diecast zinc nickel-plated 
PVC cable 2E11898
4 / 8-25...70IP 67
IP 42
— / — PUR / PC   
coupling nut:  brass nickel-plated 
PUR cable 5E18422
4 / 8-25...70IP 67
IP 42
— / — PUR / PC   
coupling nut:  brass nickel-plated 
PUR cable 10E18423
4 / 8-25...70IP 67
IP 42
— / — PUR / PC   
coupling nut:  diecast zinc nickel-plated 
PVC cable 20E12205

Mounting accessories

TypeDescriptionsuitable forMaterialPack quantityPart no.
[piece]

Mounting set O3D, Clamp mounting, Type O3D
Type of mounting: rod mounting Ø 14 mm
for order No. O3D200, O3D201, O3D222, O3D223, E21248fixture: stainless steel (304S15)  /
 clamp: stainless steel (316C)  
1E3D103