2D contour & pixel sensors • efector dualis pixel counter

  • Ideal for inspection and error-proofing applications with irregularly shaped objects
  • Small and robust housing for use in industrial environments
  • Self-contained unit with CMOS image sensor, Digital Signal Processor and lighting
  • Easy-to-use Setup Wizard guides you step-by-step for simple installation
  • Provides reliable inspection testing throughout the production process
TypeDimensionsMin. field of view sizeMax. field of view sizereadingsMax. motion speedProcess-interfaceOperating voltageSupply CurrentPart no.
[mm] [mm] [1/s] [m/s][V] [mA]

Illumination: white light

60 x 42 x 53.516 x 12640 x 480≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V100
60 x 42 x 53.533 x 241320 x 945≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V102
60 x 42 x 5915 x 11400 x 300≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V104
60 x 42 x 53.516 x 12640 x 480≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V101
60 x 42 x 53.533 x 241320 x 945≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V103
60 x 42 x 5915 x 11400 x 300≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V105

Lighting: infrared (850 nm)

60 x 42 x 53.516 x 12640 x 480≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V120
60 x 42 x 53.516 x 12640 x 480≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V121
60 x 42 x 53.533 x 241320 x 945≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V122
60 x 42 x 53.533 x 241320 x 945≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V123
60 x 42 x 5915 x 11400 x 300≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V124
60 x 42 x 5915 x 11400 x 300≤ 20typ. 1Ethernet TCP/IP (Port: 50010), EtherNet/IP24 DC ± 10 %< 300O2V125

Quick Disconnect Connectors

Typecontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
MaterialConnectionLengthPart no.
[V] [A][°C] [m]

Socket • M12 connector • angled
Please note the wiring of the sensor and the sockets (see data sheet) as for 8-pole sockets the core colours are not standardised.
Via the selection boxes you can compare two articles.

8 / 730 AC / 36 DC-25...80IP 67— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 2E11231
8 / 730 AC / 36 DC-25...80IP 67— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 5E11232

Socket • M12 connector • straight
Please note the wiring of the sensor and the sockets (see data sheet) as for 8-pole sockets the core colours are not standardised.
Via the selection boxes you can compare two articles.

8 / 730 AC / 36 DC-25...80IP 68— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 2E11950
8 / 730 AC / 36 DC-25...80IP 68— / — PUR  
coupling nut:  brass nickel-plated 
PUR cable 5E11807

Patchcords • M12 plug / RJ45 plug • straight / straight

4 / 8-25...70IP 67
IP 42
— / — PUR / PC   
coupling nut:  brass nickel-plated 
PVC cable 2E11898
4 / 8-25...70IP 67
IP 42
— / — PUR / PC   
coupling nut:  brass nickel-plated 
PUR cable 5E18422
4 / 8-25...70IP 67
IP 42
— / — PUR / PC   
coupling nut:  brass nickel-plated 
PUR cable 10E18423

Wirable plug • M12 connector • straight

8125 AC/DC4 (40 °C)-25...100IP 68— / — PA  
coupling nut:  brass nickel-plated 
wireableE18343

Wirable socket • M12 connector • straight

8125 AC/DC4 (40 °C)-25...100IP 68— / — PA  
coupling nut:  brass nickel-plated 
wireableE18165

Mounting accessories

TypeDescriptionsuitable forMaterialPack quantityPart no.
[piece]

Optical accessories

Lens cover, diffuser, plastic O2D / O2IDesign: O2D2, O2I, O2Vhousing: diecast zinc black /
 lens: PMMA  
1E21165
Lens cover, protective plastic, for food industry O2D / O2IDesign: O2D2, O2I, O2Vhousing: diecast zinc black /
 lens: PMMA  
1E21166
Lens cover, protective glass O2D / O2IDesign: O2D2, O2I, O2Vhousing: diecast zinc black /
 lens: float glass  
1E21168

Installation and mounting

U60042Accessories SET E2D110 + E20938Design: O2D2, O2I, O2V1U60042
U60043Accessories SET E2D110 + E20938 + E20951Design: O2D2, O2I, O2V1U60043

Illumination unit 1O2D906
Illumination unit 1O2D907
Illumination unit 1O2D908
TypeDescriptionsuitable forMaterialPack quantityPart no.
[piece]

other

Illumination unit , transmitter red light 630 nmfor order No. O2D100, O2D102, O2D104, O2D106, O2I100, O2I102, O2I104, O2D220, O2D222, O2D224, O2D225, O2D227, O2D229 aluminum  1O2D909
TypeDescriptionsuitable forMaterialPack quantityPart no.
[piece]

Installation and mounting

Mounting set Backlight 25 x 25 mm, Clamp mountingfor order No. O2D900, O2D901, O2D906Mounting plate stainless steel (303S22)  /
 clamp: high-grade stainless steel  
1U20320
Mounting set Backlight 50 x 50 mm, Clamp mountingfor order No. O2D902, O2D903, O2D907Mounting plate stainless steel (303S22)  /
 clamp: high-grade stainless steel  
1U20321
Mounting set Backlight 100 x 100 mm, Clamp mountingfor order No. O2D904, O2D905, O2D108Mounting plate stainless steel (303S22)  /
 clamp: high-grade stainless steel  
1U20322