2D contour & pixel sensors • efector dualis contour sensor
|
| Type | Dimensions | Min. field of view size | Max. field of view size | readings | Max. motion speed | Process-interface | Operating voltage | Supply Current | Part no. |
|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [1/s] | [m/s] | [V] | [mA] | ||||
![]() | 60 x 42 x 59 | 15 x 11 | 400 x 300 | ≤ 20 | typ. 1 | Ethernet TCP/IP (Port: 50010), EtherNet/IP | 24 DC ± 10 % | < 300 | O2D224 |
![]() | 60 x 42 x 53.5 | 16 x 12 | 640 x 480 | ≤ 20 | typ. 1 | Ethernet TCP/IP (Port: 50010), EtherNet/IP | 24 DC ± 10 % | < 300 | O2D220 |
| 60 x 42 x 53.5 | 33 x 24 | 1320 x 945 | ≤ 20 | typ. 1 | Ethernet TCP/IP (Port: 50010), EtherNet/IP | 24 DC ± 10 % | < 300 | O2D222 | |
![]() | 60 x 42 x 59 | 15 x 11 | 400 x 300 | ≤ 20 | typ. 1 | Ethernet TCP/IP (Port: 50010), EtherNet/IP | 24 DC ± 10 % | < 300 | O2D225 |
![]() | 60 x 42 x 53.5 | 16 x 12 | 640 x 480 | ≤ 20 | typ. 1 | Ethernet TCP/IP (Port: 50010), EtherNet/IP | 24 DC ± 10 % | < 300 | O2D227 |
| 60 x 42 x 53.5 | 33 x 24 | 1320 x 945 | ≤ 20 | typ. 1 | Ethernet TCP/IP (Port: 50010), EtherNet/IP | 24 DC ± 10 % | < 300 | O2D229 | |
| Type | contact pins | Operating voltage | Max. Load Current | Operating temperature | Protection | Function display power/switching status | Material | Connection | Length | Part no. |
|---|---|---|---|---|---|---|---|---|---|---|
| [V] | [A] | [°C] | [m] | |||||||
Socket • M12 connector • angled | ||||||||||
![]() | 8 / 7 | 30 AC / 36 DC | — | -25...80 | IP 67 | — / — | PUR coupling nut: brass nickel-plated | PUR cable | 2 | E11231 |
| 8 / 7 | 30 AC / 36 DC | — | -25...80 | IP 67 | — / — | PUR coupling nut: brass nickel-plated | PUR cable | 5 | E11232 | |
Socket • M12 connector • straight | ||||||||||
![]() | 8 / 7 | 30 AC / 36 DC | — | -25...80 | IP 68 | — / — | PUR coupling nut: brass nickel-plated | PUR cable | 2 | E11950 |
| 8 / 7 | 30 AC / 36 DC | — | -25...80 | IP 68 | — / — | PUR coupling nut: brass nickel-plated | PUR cable | 5 | E11807 | |
Patch cable • M12 plug / RJ45 plug • straight / straight | ||||||||||
![]() | 4 / 8 | — | -25...70 | IP 67 IP 42 | — / — | PUR / PC coupling nut: brass nickel-plated | PVC cable | 2 | E11898 | |
| 4 / 8 | — | -25...70 | IP 67 IP 42 | — / — | PUR / PC coupling nut: brass nickel-plated | PUR cable | 5 | E18422 | ||
| 4 / 8 | — | -25...70 | IP 67 IP 42 | — / — | PUR / PC coupling nut: brass nickel-plated | PUR cable | 10 | E18423 | ||
Wirable plug • M12 connector • straight | ||||||||||
![]() | 8 | 125 AC/DC | 4 (40 °C) | -25...100 | IP 68 | — / — | PA coupling nut: brass nickel-plated | wireable | — | E18343 |
Wirable socket • M12 connector • straight | ||||||||||
![]() | 8 | 125 AC/DC | 4 (40 °C) | -25...100 | IP 68 | — / — | PA coupling nut: brass nickel-plated | wireable | — | E18165 |
| Type | Description | suitable for | Material | Pack quantity | Part no. |
|---|---|---|---|---|---|
| [piece] | |||||
Optical accessories | |||||
![]() | Lens cover, diffuser, plastic O2D / O2I | Design: O2D2, O2I, O2V | housing: diecast zinc black / lens: PMMA | 1 | E21165 |
![]() | Lens cover, protective plastic, for food industry O2D / O2I | Design: O2D2, O2I, O2V | housing: diecast zinc black / lens: PMMA | 1 | E21166 |
| Lens cover, protective glass O2D / O2I | Design: O2D2, O2I, O2V | housing: diecast zinc black / lens: float glass | 1 | E21168 | |
Installation and mounting | |||||
![]() | Accessories SET E2D110 + E20938 | — | 1 | U60042 | |
![]() | Accessories SET E2D110 + E20938 + E20951 | — | 1 | U60043 | |
| Type | Description | Material | Pack quantity | Part no. | |
|---|---|---|---|---|---|
| [piece] | |||||
![]() | Illumination unit | 1 | O2D906 | ||
![]() | Illumination unit | 1 | O2D907 | ||
![]() | Illumination unit | 1 | O2D908 | ||
| Type | Description | suitable for | Material | Pack quantity | Part no. |
|---|---|---|---|---|---|
| [piece] | |||||
other | |||||
![]() | Illumination unit , transmitter red light 630 nm | aluminum | 1 | O2D909 | |
| Type | Description | Material | Pack quantity | Part no. |
|---|---|---|---|---|
| [piece] | ||||
Installation and mounting | ||||
![]() | Mounting set Backlight 25 x 25 mm, Clamp mounting | Mounting plate stainless steel (303S22) / clamp: high-grade stainless steel | 1 | U20320 |
![]() | Mounting set Backlight 50 x 50 mm, Clamp mounting | Mounting plate stainless steel (303S22) / clamp: high-grade stainless steel | 1 | U20321 |
![]() | Mounting set Backlight 100 x 100 mm, Clamp mounting | Mounting plate stainless steel (303S22) / clamp: high-grade stainless steel | 1 | U20322 |






















