Capacitive Sensors with Simple Teaching Function



  • Capacitive sensors with electronic teaching function
  • Ideal for sensing non-metallic objects such as liquids, plastic, glass, wood and paper
  • Simple swithchpoint teaching for level applications
  • Using the adjustment, the sensor suppresses residues and particles that can stick to the side of the vessel
  • LEDs confirm electronic adjustment and switchpoint

Capacitive proximity sensors use non-contact sensing and solid state circuitry to ensure durability in the most aggressive environments. ifm KI Series Capacitive Sensors with teaching function are ideal for full level monitoring in vessels. The 30mm stainless steel housing features two-pushbutton setup. The M12 connector makes electrical connection a snap. By applying an ifm mounting bracket, the KI sensor mounts easily to the face of the vessel.

More information