Diagnostic electronics with fast reaction time, detects machine crash less than 1 ms

Real-time vibration monitoring
By continuously monitoring a machine’s condition, ­unforeseen problems can be identified and addressed. Vibration analysis protects machine components, tools and workpieces during machining against costly consequential damage and avoids scrap.

ifm’s multiplex vibration monitor provides specific vibration analysis on components inside a machine such as rolling element bearings, rotational unbalances, and gear drives.

The system consists of a cabinet-mount diagnostic module, model VSE, and multiple compact accelerometers that are mounted permanently on the equipment.

The condition of the equipment is continually monitored and evaluated for any changes in the operating parameters. Time and frequency domain data is locally processed for triggering of the integrated programmable analog and digital outputs, or for transmission to SCADA systems via the integrated Ethernet communication port. More Information White Paper: On-Line Vibration Analysis for Rotating Machinery