Parameter setting and control of equipment in agriculture

 
 
The first variant: Parameter setting of towed machines via the integrated dialogue module. A convenient alternative: The dialogue module is integrated into the tractor, communication is carried out via the gateway function of the R 360 Classic Controller and the ISO bus system defined for agricultural technology.
 

Here is a selection of units for this application:

CR0505 – ClassicController, 24 digital and analogue inputs/outputs, CAN bus with CANopen protocol, ISO bus interface for agricultural and forestry machines
CR1050 – PDM 360 dialogue monitor, 5.7”, monochrome FSTN display
CR1051 – PDM 360 dialogue monitor, 5.7”, TFT colour display
CR2031 – CompactModule metal, 8 current-controlled outputs, CAN bus with CANopen protocol
CR2033 – CompactModule metal, 8 inputs, 4 outputs, CAN bus with CANopen protocol

Click here for a wide selection of products for mobile applications.