INDUCTIVE PROXIMITY SENSORS
General indus­trial envi­ron­ment with expo­sure to shock, vibra­tion and require­ment for IP20, IP65, IP67 Environment with sani­tary require­ments and expo­sure to high pres­sure clean­ing with chemicals Environment with expo­sure to aggres­sive oils and syn­thetic coolants Environment with expo­sure to high temper­ature weld slag and physi­cal impact Environment with hazar­dous loca­tions with pos­sibility of fire or explosion Outdoor envi­ron­ment with hi-level expo­sure to shock, vibration & electro­magnetic interference on off-road mo­bile vehi­cles
  Conveying
Material Handling
Assembly
Packaging & Plastics
Food Processing
Beverage
Dairy
Machine Cutting
Deburring
Milling
Broaching
Resistance Welding
MIG Welding
Shearing
Stamping
Bulk Powder Conveying
Chemical Processing
Oil Refining
Refuse Trucks
Agriculture Vehicles
Construction Equipment
Cranes and Loaders
Miniature Housings: Ø4, M5, Ø6.5, M8 Available   Available Available Available  
Industry Standard Housings: M12, M18, M30 Available Available Available Available Available Available
Small Rectangular
Available       Available  
Large Rectangular Available     Available Available  
Ring & Tube Available          
Inductive proximity sensors detect metallic targets in position sensing applications and incorporate extended range technology designed to reduce failure from mechanical damage.
Miniature inductive proximity sensors with threaded and smooth tubular. Sensing ranges up to 5mm, non-flush.
Inductive proximity switches in industry standard housings, with sensing ranges up to 15mm, non-flush.
Small rectangular proximity sensors for applications with limited mounting space.
Large rectangular inductive proximity switches with sensing ranges up to 40mm, non-flush.
Ring and tube inductive sensors for detecting small parts in plastic tubing.