Frequency range [Hz] | 0.1...12000 |
---|---|
Communication interface | Ethernet |
Design | parameter setting via PC software VES004 |
---|---|
Application | continuous vibration monitoring |
Operating voltage tolerance [%] | 20 |
---|---|
Operating voltage [V] | 24 DC; (when using the IEPE input: 24 V + 20%; IEPE = Integrated Electronics Piezo Electric) |
Current consumption [mA] | 200; (24 V) |
Protection class | III |
Total number of inputs and outputs | 16; (configurable) |
---|---|
Number of inputs and outputs | Number of digital inputs: 8; Number of analog inputs: 2; Number of dynamic inputs: 4; Number of digital outputs: 10; Number of analog outputs: 1 |
Total number of inputs | 10 |
---|---|
Number of digital inputs | 8; (configurable) |
Input circuit of digital inputs | HTL |
Number of analog inputs | 2 |
Analog input (current) [mA] | 4...20 |
Resolution of analog input | 12 |
Number of dynamic inputs | 4 |
Dynamic input - signal | 0...10 mA / IEPE / 4...20 mA |
Dynamic input - resolution [bit] | 16 |
Dynamic input - frequency range [Hz] | 0,1...12000 |
Dynamic input - sampling rate [kSamples] | 100 |
Total number of outputs | 10 |
---|---|
Output signal | switching signal; analog signal |
Electrical design | PNP |
Number of digital outputs | 10; (configurable) |
Output function | normally open / closed; (configurable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Number of analog outputs | 1; (configurable) |
Analog current output [mA] | 0...22; (0...10 V) |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Frequency range [Hz] | 0.1...12000 |
---|
Communication interface | Ethernet |
---|---|
Protocol | TCP/IP |
Ambient temperature [°C] | 0...70 |
---|---|
Storage temperature [°C] | 0...70 |
Protection | IP 20 |
EMC |
|
||||||
---|---|---|---|---|---|---|---|
MTTF [years] | 89 | ||||||
UL approval |
|
Weight [g] | 460.6 |
---|---|
Housing | Plastic housing |
Type of mounting | rail; (TH35/EN60715) |
Dimensions [mm] | 114 x 50 x 105 |
Material | PA |
History memory | yes |
---|---|
Data memory buffered | yes |
Data memory type | ring memory; FIFO |
Real-time clock | yes |
Memory location | internal |
Memory interval | min. 1 min |
Memory size | 881664 data records |
Accessories (optional) |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Combicon: ; Maximum cable length: 250 m |
---|