Design | Clamp mounting, with protective cover |
---|
Weight [g] | 308.443 |
---|---|
Type of mounting | free-standing; (M10) |
Dimensions [mm] | 27 x 27 x 37 |
Material | Clamp: stainless steel (1.4408); fixture: stainless steel |
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|