- Products
- Industrial communication
- Fieldbus components
- IO-Link - Field mountable masters for industrial automation
- AL1102
IO-Link master with Profinet interface
AL1102
IO-Link Master SL PN 8P IP67
IO-Link master with Profinet interface
AL1102
IO-Link Master SL PN 8P IP67
- Reliable transmission of machine data, process parameters and diagnostic data to the controller
- With integrated PROFINET interface
- Robust housing for use in harsh industrial environments
- For connection of up to eight IO-Link devices
Application
Application | I/O modules for field applications |
---|---|
Daisy-chain function | fieldbus interface |
Electrical data
Operating voltage [V] | 20...30 DC; (US ; to SELV/PELV) |
---|---|
Current consumption [mA] | 300...3900; (US) |
Protection class | III |
Max. current load total [A] | 3.6 |
---|
Inputs / outputs
Total number of inputs and outputs | 16; (configurable) |
---|---|
Number of inputs and outputs | Number of digital inputs: 16; Number of digital outputs: 8 |
Inputs
Number of digital inputs | 16; (IO-Link Port Class A: 8 x 2) |
---|---|
Switching level high [V] | 11...30 |
Switching level low [V] | 0...5 |
Digital inputs protected against short circuits | yes |
Outputs
Number of digital outputs | 8; (IO-Link Port Class A: 8 x 1) |
---|---|
Max. current load per output [mA] | 300 |
Short-circuit proof | yes |
Interfaces
Communication interface | Ethernet; IO-Link |
---|
Transmission standard | 100Base-TX | ||||||
---|---|---|---|---|---|---|---|
Transmission rate | 100 MBit/s | ||||||
Protocol | PROFINET | ||||||
Factory settings |
|
||||||
Note on interfaces |
|
Transmission type | COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud) |
---|---|
IO-Link revision | 1.1 |
Number of ports class A | 8 |
Operating conditions
Ambient temperature [°C] | -25...60 | ||||
---|---|---|---|---|---|
Storage temperature [°C] | -25...85 | ||||
Max. relative air humidity [%] | 90 | ||||
Protection | IP 65; IP 66; IP 67 | ||||
Protection rating (NEMA 250) | 6P | ||||
Degree of soiling | 2 | ||||
Chemical media |
|
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 78 |
Mechanical data
Weight [g] | 396 |
---|---|
Material | housing: PA orange; Socket: brass nickel-plated |
Sealing material | FKM |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
IN / OUT X21, X22 | Connector: M12; coding: D; sealing: FKM |
---|
Electrical connection - Process connection
IO-Link Port Class A X01...X08 | Connector: M12; coding: A; sealing: FKM |
---|
Electrical connection - voltage supply
X31 | Connector: M12; coding: A |
---|