Service Center 800-441-8246
  1. Products
  2. U40100

Flow sensor with evaluation unit

U40100

KIT, MECH SW RETRO, SN0150

Flow sensor with evaluation unit

U40100

KIT, MECH SW RETRO, SN0150

  • Complete set for flow, temperature and wire monitoring
  • Reliable monitoring of liquids and gases in pipes
  • Adjustable switching outputs for monitoring flow and temperature
  • Clearly visible multi-color LED bargraph display
  • Signal output via potential-free relay contacts
Mechanical data
Weight [g] 818.28
Remarks
Remarks
SF6200 Flow sensor for connection to an evaluation unit
E40174 Clamp adapter for process sensors
SN0150 Control monitor for flow sensors
EVC075 M12 Female cordset
F53003 DIN rail
For additional information, please refer to the data sheets and installation instructions for the components listed above.
Pack quantity 1 pcs.