ifm Subsidiary Selection
Europe
Austria / Österreich
Belgium / België / Belgique
Bulgaria / България
Czech Republic / Česká republika
Croatia / Hrvatska
Denmark / Danmark
Estonia
Finland / Suomi
France
Germany / Deutschland
Greece / Ελλάς
Hungary / Magyarország
Ireland
Italy / Italia
Latvia
Lithuania
Netherlands / Nederland
Norway
Poland / Polska
Portugal
Romania / România
Slovakia / Slovensko
Slovenia / Slovenija
Spain / España
Sweden / Sverige
Switzerland / Schweiz
Türkiye
Ukraine / Українська
United Kingdom
America
Argentina
Brazil / Brasil
Canada
Chile
México
USA
Asia/Pacific
Australia
China / 中国
Hong Kong, China /香港, 中国
India
Indonesia
Israel
Japan / 日本
Korea / 한국
Malaysia
New Zealand
Singapore
Taiwan, China /臺灣, 中国
United Arab Emirates
Vietnam / Việt Nam
Africa
Namibia
Morocco / Maroc
South Africa
Language
Language
English
Trade partners
To worldwide overview
United States/English
my ifm
Favorites / Price & delivery
Product comparison
Cart
Company
Contact
Events
Sustainability
Careers
Products
Markets
IIoT & Solutions
Resources
my ifm
Supply Chain
Service Center
800-441-8246
Search
Products
Accessories
Mounting accessories and fixing technology
Angle brackets
U20304
Angle bracket
U20304
BRKT, M8, ANGLE
Angle bracket
U20304
BRKT, M8, ANGLE
For mounting cylindrical sensors
Easy, quick and inexpensive fixing
Robust stainless steel design for use in harsh industrial environments
For free-standing mounting
Technical details
Downloads
Further information
Scale drawing
Application
Design
for types M8
Mechanical data
Weight [g]
22.68
Inside diameter [mm]
8
Material
stainless steel (1.4301 / 304)
Remarks
Pack quantity
1 pcs.
U20304 –
BRKT, M8, ANGLE