Electrical design | NPN |
---|---|
Output function | normally open / closed; (selectable) |
Sensing range [mm] | 3...15 |
Housing | Threaded type |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 15 |
Protection class | II |
Reverse polarity protection | yes |
Electrical design | NPN |
---|---|
Output function | normally open / closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Short-time current rating of switching output [mA] | 250 |
Switching frequency DC [Hz] | 40 |
Short-circuit proof | yes |
Overload protection | yes |
Sensing range [mm] | 3...15 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 15 |
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch-point drift [% of Sr] | -15...15 |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
MTTF [years] | 694 |
---|
Weight [g] | 110 |
---|---|
Housing | Threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Material | PBT |
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Cable: 0.1 m, PUR | |
Connector: 1 x M12; coding: A |