Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 12 |
Housing | Threaded type |
Dimensions [mm] | M18 x 1 / L = 70 |
System | gold-plated contacts; Increased sensing range; Full-metal housing | |
---|---|---|
Application | constant cleaning with aggressive cleaning agents; regular cleaning processes | |
Pressure rating [bar] | 100 | |
Note on pressure rating |
|
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 25 |
Protection class | III |
Reverse polarity protection | yes |
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Sensing range [mm] | 12 |
---|---|
Real sensing range Sr [mm] | 12 ± 10 % |
Operating distance [mm] | 0...9.7 |
Increased sensing range | yes |
Correction factor | steel: 1 / stainless steel: 1 / brass: 0.9 / aluminum: 0.8 / copper: 0.5 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch-point drift [% of Sr] | -10...10 |
Ambient temperature [°C] | 0...100 |
---|---|
Protection | IP 65; IP 67; IP 68; IP 69K |
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
MTTF [years] | 1262 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Weight [g] | 63.016 |
---|---|
Housing | Threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 70 |
Thread designation | M18 x 1 |
Material | housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); lock nuts: stainless steel (1.4404 / 316L) |
Tightening torque [Nm] | 50 |
Full-metal housing | yes |
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
|
|
---|