• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IGC206

Inductive sensor

IGC206

IGB3008BBPKG/M/US-104-DPS

Inductive sensor

IGC206

IGB3008BBPKG/M/US-104-DPS

  • For use in machine tools and metalworking
  • Resistant to oils and coolants
  • High protection rating for the requirements of harsh industrial environments
  • Clearly visible indication of the switching status
  • Long sensing range minimizes physical damage
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 8
Housing Threaded type
Dimensions [mm] M18 x 1 / L = 46
Application
System gold-plated contacts; Increased sensing range
Application Oils and coolants
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 400
Short-circuit protection yes
Type of short-circuit protection yes (non-latching)
Overload protection yes
Monitoring range
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Operating distance [mm] 0...6.5
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminum: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch-point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 68; ("Coolant")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 2784
UL approval
Ta 0...40 °C
Enclosure type Type 1
voltage supply Hazardous voltage
File number UL E174191
Mechanical data
Weight [g] 55.3
Housing Threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 46
Thread designation M18 x 1
Material housing: brass white bronze coated; sensing face: ceramics
Displays / operating elements
Display
Switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated