Inductive sensor
IFC210
IFKC004BASKG/M/US-104-DRS/2LED
Inductive sensor
IFC210
IFKC004BASKG/M/US-104-DRS/2LED
- For use in machine tools and metalworking
- Resistant to oils and coolants
- Long sensing range minimizes physical damage
- With optical mounting and setting aid
- Permanently legible laser type label
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 4 |
Housing | Threaded type |
Dimensions [mm] | M12 x 1 / L = 70 |
Application
System | gold-plated contacts; Increased sensing range; optical setting aid |
---|---|
Application | Oils and coolants |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 12; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.8 |
Minimum load current [mA] | 2; (only in 2-wire operation) |
Max. leakage current [mA] | 0.5; (only in 2-wire operation) |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminum: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch-point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1306 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 33.6 |
---|---|
Housing | Threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 70 |
Thread designation | M12 x 1 |
Material | brass white bronze coated; sensing face: ceramics |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Optical setting aid | yes |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated |